To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHome600-0615: Gas Metering and Flow Control Fuel Valve
BackHome600-0615: Gas Metering and Flow Control Fuel Valve
600-0615: Gas Metering and Flow Control Fuel Valve
Product Images
600-0615: Gas Metering and Flow Control Fuel Valve
Cat® Gas Metering and Flow Control Fuel Valve for the G3600 Series Engine
Brand: Cat
Check Price
Check Price
Login to view your customer price
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
This part:600-0615: Gas Metering and Flow Control Fuel Valve
Check Price
Flange Diameter (in)
8.70
Hole Size (in)
0.71 (16X)
Inside Diameter (in)
3.35
Description
Cat® Gas Metering and Flow Control Fuel Valve for the G3600 Series Engine
This part:20R-9420: Cat® Reman Fuel Valve
Check Price
Description
Cat Reman Fuel Valve (Metering)
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 600-0615
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 600-0615
Description: Fuel valves, such as part # 600-0615, are designed to provide a reliable fluid flow in heavy duty fuel systems.
Attributes: • Complete valve group with temperature sensor • Length: 496mm (19.53 in) • Process Connection: Flange (2X)
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 600-0615
Units of Measure
USMetric
Flange Diameter (in): 8.70
Flange Diameter (mm): 221
Hole Size (in): 0.71 (16X)
Hole Size (mm): 18 (16X)
Inside Diameter (in): 3.35
Inside Diameter (mm): 85
Length (in): 19.53
Length (mm): 496
Material: Alloy Aluminum,Aluminum,Carbon Steel
Voltage (volts): 18 to 32
View More
Compatible Models for part number 600-0615
We currently do not have compatibility information for this part.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 600-0615
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 600-0615
Description: Fuel valves, such as part # 600-0615, are designed to provide a reliable fluid flow in heavy duty fuel systems.
Attributes: • Complete valve group with temperature sensor • Length: 496mm (19.53 in) • Process Connection: Flange (2X)
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 600-0615
Units of Measure
USMetric
Flange Diameter (in): 8.70
Flange Diameter (mm): 221
Hole Size (in): 0.71 (16X)
Hole Size (mm): 18 (16X)
Inside Diameter (in): 3.35
Inside Diameter (mm): 85
Length (in): 19.53
Length (mm): 496
Material: Alloy Aluminum,Aluminum,Carbon Steel
Voltage (volts): 18 to 32
View More
Compatible Models for part number 600-0615
We currently do not have compatibility information for this part.
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.