Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement600-8813: CDL - J1939 Converter Kit
Home
Upgrade & Repair KitsUpgrade KitsMaintenance Improvement
600-8813: CDL - J1939 Converter Kit
600-8813: CDL - J1939 Converter Kit

Enables older engine ECM with CDL protocol only to communicate with the EMCP 4.2 Upgrade.

Brand: Cat

Product Images
600-8813: CDL - J1939 Converter Kit
600-8813: CDL - J1939 Converter Kit

Enables older engine ECM with CDL protocol only to communicate with the EMCP 4.2 Upgrade.

Brand: Cat

Warranty Information
Return Policy
Description
Description

Description:Kits provide easy field service, repair, or replacement of heavy-duty equipment systems and components.Attributes:Kit includes A5:M2 ECM, CDL to J1939 translator software, wiring harness and hardware used to install and setup the Caterpillar Data Link (CDL) converter.Application:Consult your owner's manual or contact your local Cat Dealer for more information.

Description:Kits provide easy field service, repair, or replacement of heavy-duty equipment systems and components.Attributes:Kit includes A5:M2 ECM, CDL to J1939 translator software, wiring harness and hardware used to install and setup the Caterpillar Data Link (CDL) converter.Application:Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Gen Set Engine
3406C3406E330633043406BD379B3145341232083408B36083606G3412C31603412C3516BG3516BG3520B3150D398BC-1235083456G35083304BD39936123616G351630563054G351234063116351231143512B3508B35163306B
Generator Set
G3406G3516C175-203412G3512G3508G3516BG3516CG3516EG3520C3508CG3520B3516C18G3520E3306BC153508B3512G3520H3512C3512BC93508C273412CC3234563304B3406CG33063406EG3512E3516C3516BG3412
Power Module
PM3412
Marine Auxiliary
3516C3516B3512C3512B3508B3512
Marine Engine
3512C3508C3508B3512B3516B3516C
Industrial Engine
3516B3508B3512B3512C
Locomotive Engine
3516C3516B3508B3512B
Petroleum Engine
3516B3508C3512C3512B
Reman Engine
1160
Off Highway Truck
3508B
Gen Set-Military
3608
View More
Gen Set Engine
3406C3406E330633043406BD379B3145341232083408B36083606G3412C31603412C3516BG3516BG3520B3150D398BC-1235083456G35083304BD39936123616G351630563054G351234063116351231143512B3508B35163306B
Warranty Information
Return Policy
Parts included in this kit

No results available.

9N-0869: 8.8mm Inner Diameter Washer
9N-0869: 8.8mm Inner Diameter WasherQuantity: 4
6I-1418: 28.7mm Thick Spacer
6I-1418: 28.7mm Thick SpacerQuantity: 4
8T-9655: Two Piece Isolation Mount
8T-9655: Two Piece Isolation MountQuantity: 8
532-7097: HARNESS AS
532-7097: HARNESS ASQuantity: 1
6V-5221: M8-1.25 x 80mm Hex Head Bolt
6V-5221: M8-1.25 x 80mm Hex Head BoltQuantity: 4
3T-0852: M8 x 1.25mm Hex Lock Nut
3T-0852: M8 x 1.25mm Hex Lock NutQuantity: 4
627-6811: Basic Electronic Control
627-6811: Basic Electronic ControlQuantity: 1
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Description for part number 600-8813

Description:Kits provide easy field service, repair, or replacement of heavy-duty equipment systems and components.Attributes:Kit includes A5:M2 ECM, CDL to J1939 translator software, wiring harness and hardware used to install and setup the Caterpillar Data Link (CDL) converter.Application:Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 600-8813

We are still working on adding a specification for this part.

Compatible Models for part number 600-8813

GEN SET ENGINE

3406C 3406E 3306 3304 3406B D379B 3145 3412 3208 3408B 3608 3606 G3412C 3160 3412C 3516B G3516B G3520B 3150 D398B C-12 3508 3456 G3508 3304B D399 3612 3616 G3516 3056 3054 G3512 3406 3116 3512 3114 3512B 3508B 3516 3306B

GENERATOR SET

G3406 G3516 C175-20 3412 G3512 G3508 G3516B G3516C G3516E G3520C 3508C G3520B 3516 C18 G3520E 3306B C15 3508B 3512 G3520H 3512C 3512B C9 3508 C27 3412C C32 3456 3304B 3406C G3306 3406E G3512E 3516C 3516B G3412

POWER MODULE

PM3412

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B 3512

MARINE ENGINE

3512C 3508C 3508B 3512B 3516B 3516C

INDUSTRIAL ENGINE

3516B 3508B 3512B 3512C

LOCOMOTIVE ENGINE

3516C 3516B 3508B 3512B

PETROLEUM ENGINE

3516B 3508C 3512C 3512B

REMAN ENGINE

1160

OFF HIGHWAY TRUCK

3508B

GEN SET-MILITARY

3608

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert