Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsGuarding601-0251: Window Guard Kit
Home
Upgrade & Repair KitsUpgrade KitsGuarding
601-0251: Window Guard Kit
601-0251: Window Guard Kit

Window Guard Kit - FRONT WINDOW GUARD & HANDRAIL

Brand: Cat

Product Images
601-0251: Window Guard Kit
601-0251: Window Guard Kit
601-0251: Window Guard Kit
601-0251: Window Guard Kit
601-0251: Window Guard Kit

Window Guard Kit - FRONT WINDOW GUARD & HANDRAIL

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Wheel Loader
962950972966XE972XE980982XE982980XE966
View More
Wheel Loader
962950972966XE972XE980982XE982980XE966
Warranty Information
Return Policy
Parts included in this kit

No results available.

367-2481: 31.75mm Outer Diameter Cap
367-2481: 31.75mm Outer Diameter CapQuantity: 2
569-2458: Handhold Support Tube Assembly
569-2458: Handhold Support Tube AssemblyQuantity: 1
8T-4192: M12-1.75 x 25mm Hex Head Bolt
8T-4192: M12-1.75 x 25mm Hex Head BoltQuantity: 8
5P-1076: M12 ID Steel Flat Washer
5P-1076: M12 ID Steel Flat WasherQuantity: 8
345-7725: M12-1.75 x 25mm Rounded Pan Head Hexalobular Screw
345-7725: M12-1.75 x 25mm Rounded Pan Head Hexalobular ScrewQuantity: 8
8T-4195: M10-1.5 x 30mm Hex Head Bolt
8T-4195: M10-1.5 x 30mm Hex Head BoltQuantity: 8
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 8
377-4754: 6mm Thickness Mirror Bracket
377-4754: 6mm Thickness Mirror BracketQuantity: 4
598-3670: Cabin Front Window Guard
598-3670: Cabin Front Window GuardQuantity: 1
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 8
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Description for part number 601-0251

We are still working on adding a description for this part.

Specifications for part number 601-0251

We are still working on adding a specification for this part.

Compatible Models for part number 601-0251

WHEEL LOADER

962 950 972 966XE 972XE 980 982XE 982 980XE 966

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert