Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsWiring Harnesses & CablesHarness AssembliesConnector to Connector601-0766: 1000 Volt Combustion Sensor Wire
Home
Electrical & ElectronicsWiring Harnesses & CablesHarness AssembliesConnector to Connector
601-0766: 1000 Volt Combustion Sensor Wire
601-0766: 1000 Volt Combustion Sensor Wire

Cat® Wire Assembly (Combustion Sensor)

Brand: Cat

Product Images
601-0766: 1000 Volt Combustion Sensor Wire
601-0766: 1000 Volt Combustion Sensor Wire
601-0766: 1000 Volt Combustion Sensor Wire
601-0766: 1000 Volt Combustion Sensor Wire
601-0766: 1000 Volt Combustion Sensor Wire

Cat® Wire Assembly (Combustion Sensor)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat wire assemblies such as 601-0766 are specifically designed to provide wire to wire and wire to device connections, reliably powering machine electronics and systems under demanding operating conditions.

Attributes:
• End A: ICSM 3-Socket connector
• End B: 1-Socket connector attaches to combustion sensor
• OEM direct replacement
• Heat resistant

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Cat wire assemblies such as 601-0766 are specifically designed to provide wire to wire and wire to device connections, reliably powering machine electronics and systems under demanding operating conditions.

Attributes:
• End A: ICSM 3-Socket connector
• End B: 1-Socket connector attaches to combustion sensor
• OEM direct replacement
• Heat resistant

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Gauge (AWG): 22
Length (mm): 2334
Length (in): 92
Material: Epoxy Adhesive
Units of MeasureUSMetric
Gauge (AWG): 22
Length (mm): 2334
Length (in): 92
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts diagram for 601-0766
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 601-0766
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 601-0766

Description:
Cat wire assemblies such as 601-0766 are specifically designed to provide wire to wire and wire to device connections, reliably powering machine electronics and systems under demanding operating conditions.

Attributes:
• End A: ICSM 3-Socket connector
• End B: 1-Socket connector attaches to combustion sensor
• OEM direct replacement
• Heat resistant

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 601-0766

Units of Measure

USMetric
Gauge (AWG): 22
Length (mm): 2334
Length (in): 92
Material: Epoxy Adhesive
View More
Compatible Models for part number 601-0766

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert