Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsGuarding606-1700: Rear Fender Kit
HomeUpgrade & Repair KitsUpgrade KitsGuarding606-1700: Rear Fender Kit
606-1700: Rear Fender Kit

Rear Fender Kits are used to help prevent mud, snow, and debris build up and to protect your equipment.

Brand: Cat

Product Images
606-1700: Rear Fender Kit
606-1700: Rear Fender Kit
606-1700: Rear Fender Kit
606-1700: Rear Fender Kit

Rear Fender Kits are used to help prevent mud, snow, and debris build up and to protect your equipment.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

251-1153: Fender Support Plate
251-1153: Fender Support PlateQuantity: 2
333-0488: Rear Fender Support Cover
333-0488: Rear Fender Support CoverQuantity: 1
333-0490: Fender Support Bracket
333-0490: Fender Support BracketQuantity: 1
333-0492: Rear Fender Mounting Bracket
333-0492: Rear Fender Mounting BracketQuantity: 1
530-1616: Equipment Rear Fender
530-1616: Equipment Rear FenderQuantity: 2
530-1617: Equipment Rear Fender
530-1617: Equipment Rear FenderQuantity: 2
313-5271: 7.5mm Thick Red Reflector
313-5271: 7.5mm Thick Red ReflectorQuantity: 2
178-6450: 17mm Inner Diameter Spacer
178-6450: 17mm Inner Diameter SpacerQuantity: 4
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 44
7X-2554: M16-2 x 70mm Hex Head Bolt
7X-2554: M16-2 x 70mm Hex Head BoltQuantity: 4
8T-4182: M10-1.5 x 45mm Hex Head Bolt
8T-4182: M10-1.5 x 45mm Hex Head BoltQuantity: 20
7X-0818: M8-1.25 x 45mm Hex Head Bolt
7X-0818: M8-1.25 x 45mm Hex Head BoltQuantity: 10
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat WasherQuantity: 20
251-2449: Fender Support Plate
251-2449: Fender Support PlateQuantity: 2
333-0486: Rear Fender Support Cover
333-0486: Rear Fender Support CoverQuantity: 1
284-8450: Rear Fender Support
284-8450: Rear Fender SupportQuantity: 10
502-9307: Fender Support
502-9307: Fender SupportQuantity: 1
502-9308: Rear Fender Mounting Support
502-9308: Rear Fender Mounting SupportQuantity: 1
333-0487: Rear Fender Support Cover
333-0487: Rear Fender Support CoverQuantity: 1
8T-4908: M8-1.25 x 25mm Hex Head Bolt
8T-4908: M8-1.25 x 25mm Hex Head BoltQuantity: 24
9X-8257: M16 ID Steel Flat Washer
9X-8257: M16 ID Steel Flat WasherQuantity: 12
333-0493: Rear Fender Mounting Bracket
333-0493: Rear Fender Mounting BracketQuantity: 2
502-9305: Fender Support
502-9305: Fender SupportQuantity: 1
502-9306: Fender Support
502-9306: Fender SupportQuantity: 1
333-0489: Rear Fender Support Cover
333-0489: Rear Fender Support CoverQuantity: 1
198-4776: M8 ID Steel Flat Washer
198-4776: M8 ID Steel Flat WasherQuantity: 10
8T-4779: M16-2 x 35mm Hex Head Bolt
8T-4779: M16-2 x 35mm Hex Head BoltQuantity: 8
8T-4189: M8-1.25 x 20mm Hex Head Bolt
8T-4189: M8-1.25 x 20mm Hex Head BoltQuantity: 20
Showing 1 to 28 of 28
DescriptionSpecificationsCompatible Models
Description for part number 606-1700

We are still working on adding a description for this part.

Specifications for part number 606-1700

We are still working on adding a specification for this part.

Compatible Models for part number 606-1700

MOTOR GRADER

150

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced