Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUndercarriageUndercarriage KitsLink Group Kits607-9268: Link Kit
HomeUndercarriageUndercarriage KitsLink Group Kits607-9268: Link Kit
607-9268: Link Kit

Cat® Link Kit 5 Tooth Master, 45 Sections, PPR2, SALT, 202.81mm Track Pitch

Brand: Cat

fallback-image
607-9268: Link Kit

Cat® Link Kit 5 Tooth Master, 45 Sections, PPR2, SALT, 202.81mm Track Pitch

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

3P-1111: Track Bolt
3P-1111: Track BoltQuantity: 4
9S-1838: Track Bolt
9S-1838: Track BoltQuantity: 4
6T-2162: Track Bolt
6T-2162: Track BoltQuantity: 176
565-4423: Link Assembly
565-4423: Link AssemblyQuantity: 2
6V-1792: Track Bolt
6V-1792: Track BoltQuantity: 176
Showing 1 to 5 of 5
DescriptionSpecificationsCompatible Models
Description for part number 607-9268

We are still working on adding a description for this part.

Specifications for part number 607-9268

Units of Measure

USMetric
Track Bolt Thread: M20
Rotating Bushing Track (Rbt): No
Track Pitch (mm): 202.81
Pin Retention System: Ppr2
Track Pitch (in): 7.985
Grease Track Type: Not Applicable
UC System: HDXL
Track Stiffening System: Not Applicable
Master Bolt Thread: 0.75
Seal And Lube Type: SALT
Master Link Type: 5 Tooth Master
Number of Sections: 45
View More
Compatible Models for part number 607-9268

TRACK-TYPE TRACTOR

D6H XL D6R D6T D6H XR D6R II D6T XW D6T LGP D6T LGPPAT D6T XL PAT D6H II D6T XW PAT D6H D6R III D6R XL D6T XL D6R STD

View More
Related parts
650-8813: Link Kit
650-8813: Link Kit

Cat® Link Group Kit PPR2, 190mm Pitch, 46 Section(s), No, SALT, GLT4, 5 Tooth Master

Check Price
607-9273: Link Kit
607-9273: Link Kit

Cat® Link Kit Clamp Master, 45 Sections, Press Fit, SALT, 202.81mm Track Pitch

Check Price
607-9275: Link Kit
607-9275: Link Kit

Cat® Link Kit 5 Tooth Master, 39 Sections, Press Fit, SALT, 202.81mm Track Pitch

Check Price
607-6145: Link Kit
607-6145: Link Kit

Cat® Link Group Kit 5 Tooth Master, 39 Sections, PPR2, SALT, 202.81mm Track Pitch

Check Price
608-5035: Link Kit
608-5035: Link Kit

Cat® Link Kit Clamp Master, 41 Sections, Press Fit, SALT, 202.81mm Track Pitch

Check Price
607-9243: Link Kit
607-9243: Link Kit

Cat® Link Kit 5 Tooth Master, 40 Sections, PPR2, SALT, 202.81mm Track Pitch

Check Price
607-9254: Link Kit
607-9254: Link Kit

Cat® Link Kit 5 Tooth Master, 45 Sections, PPR2, SALT, 202.81mm Track Pitch

Check Price
607-9244: Link Kit
607-9244: Link Kit

Cat® Link Kit 5 Tooth Master, 41 Sections, PPR2, SALT, 202.81mm Track Pitch

Check Price
607-9245: Link Kit
607-9245: Link Kit

Cat® Link Kit 5 Tooth Master, 45 Sections, PPR2, SALT, 202.81mm Track Pitch

Check Price
607-9252: Link Kit
607-9252: Link Kit

Cat® Link Kit 5 Tooth Master, 45 Sections, PPR2, SALT, 202.81mm Track Pitch

Check Price
607-9277: Link Kit
607-9277: Link Kit

Cat® Link Kit 5 Tooth Master, 41 Sections, Press Fit, SALT, 202.81mm Track Pitch

Check Price
607-9279: Link Kit
607-9279: Link Kit

Cat® Link Kit 5 Tooth Master, 45 Sections, Press Fit, SALT, 202.81mm Track Pitch

Check Price
607-9270: Link Kit
607-9270: Link Kit

Cat® Link Kit Clamp Master, 39 Sections, Press Fit, SALT, 202.81mm Track Pitch

Check Price
650-8813
650-8813: Link Kit
Check Price
607-9273
607-9273: Link Kit
Check Price
607-9275
607-9275: Link Kit
Check Price
607-6145
607-6145: Link Kit
Check Price
608-5035
608-5035: Link Kit
Check Price
607-9243
607-9243: Link Kit
Check Price
607-9254
607-9254: Link Kit
Check Price
607-9244
607-9244: Link Kit
Check Price
607-9245
607-9245: Link Kit
Check Price
607-9252
607-9252: Link Kit
Check Price
607-9277
607-9277: Link Kit
Check Price
607-9279
607-9279: Link Kit
Check Price
607-9270
607-9270: Link Kit
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced