Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUndercarriageUndercarriage KitsLink Group Kits610-6272: Link Kit
HomeUndercarriageUndercarriage KitsLink Group Kits610-6272: Link Kit
610-6272: Link Kit

Cat® Link Kit GLT2, Clamp Master, 44 Sections, Press Fit, SALT, 190mm Track Pitch

Brand: Cat

fallback-image
610-6272: Link Kit

Cat® Link Kit GLT2, Clamp Master, 44 Sections, Press Fit, SALT, 190mm Track Pitch

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

599-4771: Link Assembly
599-4771: Link AssemblyQuantity: 2
542-2641: Track Bolt
542-2641: Track BoltQuantity: 8
6Y-0846: Track Bolt
6Y-0846: Track BoltQuantity: 344
9W-3361: Track Nut
9W-3361: Track NutQuantity: 344
Showing 1 to 4 of 4
DescriptionSpecificationsCompatible Models
Description for part number 610-6272

We are still working on adding a description for this part.

Specifications for part number 610-6272

Units of Measure

USMetric
Track Bolt Thread: M20
Rotating Bushing Track (Rbt): No
Track Pitch (mm): 190.0
Track Pitch (in): 7.48
Pin Retention System: Press Fit
Grease Track Type: GLT2
UC System: HD
Track Stiffening System: Not Applicable
Master Bolt Thread: M20
Seal And Lube Type: SALT
Number of Sections: 44
Master Link Type: Clamp Master
View More
Compatible Models for part number 610-6272

EXCAVATOR

315B L 317B L 315D L 316F L 316E L 317 315 317 N 315B 315C 317-A 315-A 315B FM L 316F 316E L OEM

View More
Related parts
610-6271: Link Kit
610-6271: Link Kit

Cat® Link Kit GLT2, Clamp Master, 44 Sections, Press Fit, SALT, 190mm Track Pitch

Check Price
610-6275: Link Kit
610-6275: Link Kit

Cat® Link Kit GLT2, Clamp Master, 44 Sections, Press Fit, SALT, 190mm Track Pitch

Check Price
610-6276: Link Kit
610-6276: Link Kit

Cat® Link Kit GLT, Clamp Master, 44 Sections, Press Fit, SALT, 190mm Track Pitch

Check Price
641-5694: Link Kit
641-5694: Link Kit

Cat® Link Kit GLT, Press Fit Master, 44 Sections, Press Fit, SALT, 190mm Track Pitch

Check Price
610-6167: Link Kit
610-6167: Link Kit

Cat® Link Kit GLT2, Clamp Master, 45 Sections, Press Fit, SALT, 190mm Track Pitch

Check Price
610-6163: Link Kit
610-6163: Link Kit

Cat® Link Kit GLT2, Clamp Master, 45 Sections, Press Fit, SALT, 190mm Track Pitch

Check Price
610-6165: Link Kit
610-6165: Link Kit

Cat® Link Kit GLT2, Clamp Master, 45 Sections, Press Fit, SALT, 190mm Track Pitch

Check Price
610-6268: Link Kit
610-6268: Link Kit

Cat® Link Kit GLT2, Clamp Master, 41 Sections, Press Fit, SALT, 190mm Track Pitch

Check Price
610-6270: Link Kit
610-6270: Link Kit

Cat® Link Kit GLT2, Clamp Master, 41 Sections, Press Fit, SALT, 190mm Track Pitch

Check Price
610-6278: Link Kit
610-6278: Link Kit

Cat® Link Kit GLT, Clamp Master, 44 Sections, Press Fit, SALT, 190mm Track Pitch

Check Price
610-6279: Link Kit
610-6279: Link Kit

Cat® Link Kit GLT, Clamp Master, 41 Sections, Press Fit, SALT, 190mm Track Pitch

Check Price
610-6160: Link Kit
610-6160: Link Kit

Cat® Link Kit GLT2, Clamp Master, 45 Sections, Press Fit, SALT, 190mm Track Pitch

Check Price
610-6176: Link Kit
610-6176: Link Kit

Cat® Link Kit GLT, Clamp Master, 45 Sections, Press Fit, SALT, 190mm Track Pitch

Check Price
610-6267: Link Kit
610-6267: Link Kit

Cat® Link Kit GLT2, Clamp Master, 41 Sections, Press Fit, SALT, 190mm Track Pitch

Check Price
610-6273: Link Kit
610-6273: Link Kit

Cat® Link Kit GLT2, Clamp Master, 44 Sections, Press Fit, SALT, 190mm Track Pitch

Check Price
610-6280: Link Kit
610-6280: Link Kit

Cat® Link Kit GLT, Clamp Master, 41 Sections, Press Fit, SALT, 190mm Track Pitch

Check Price
610-6271
610-6271: Link Kit
Check Price
610-6275
610-6275: Link Kit
Check Price
610-6276
610-6276: Link Kit
Check Price
641-5694
641-5694: Link Kit
Check Price
610-6167
610-6167: Link Kit
Check Price
610-6163
610-6163: Link Kit
Check Price
610-6165
610-6165: Link Kit
Check Price
610-6268
610-6268: Link Kit
Check Price
610-6270
610-6270: Link Kit
Check Price
610-6278
610-6278: Link Kit
Check Price
610-6279
610-6279: Link Kit
Check Price
610-6160
610-6160: Link Kit
Check Price
610-6176
610-6176: Link Kit
Check Price
610-6267
610-6267: Link Kit
Check Price
610-6273
610-6273: Link Kit
Check Price
610-6280
610-6280: Link Kit
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced