To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
Home610-7365: Mounting Plate
Home610-7365: Mounting Plate
610-7365: Mounting Plate
Cat® Mounting Plate used at Lift Arm
Brand: Cat
Product Images
610-7365: Mounting Plate
Cat® Mounting Plate used at Lift Arm
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: A Mounting Plate is used to attach the link assembly in the Lift Arm by a slotted nut with a cotter for the support. The plate assembly is commonly used in the lift arm link. The plates are usually bolted to the lift arm and the attachment or implement, respectively. When the pin is inserted through the plates, it creates a secure and sturdy connection between the lift arm and the attachment, allowing them to operate effectively.
Attributes: • Provide high Strength and Wear Resistance. • Manufactured to precise specifications and are durable and reliable.
Applications: A Mounting Plate is used in the Lift arm by pin to secure the pin in chassis arrangements, mostly used in CAT 242D, 257D and 259D Skid Steers, 259D OEM Applications
Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Mounting Plate is used to attach the link assembly in the Lift Arm by a slotted nut with a cotter for the support. The plate assembly is commonly used in the lift arm link. The plates are usually bolted to the lift arm and the attachment or implement, respectively. When the pin is inserted through the plates, it creates a secure and sturdy connection between the lift arm and the attachment, allowing them to operate effectively.
Attributes: • Provide high Strength and Wear Resistance. • Manufactured to precise specifications and are durable and reliable.
Applications: A Mounting Plate is used in the Lift arm by pin to secure the pin in chassis arrangements, mostly used in CAT 242D, 257D and 259D Skid Steers, 259D OEM Applications
Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 4.72
Length (mm): 120
Overall Thickness (in): 0.95
Overall Thickness (mm): 24
Weight (kg): 0.64
Weight (lb): 1.4
Width (in): 3.15
Width (mm): 80
Material: Alloy Zinc,Alloy Steel
Units of MeasureUSMetric
Length (in): 4.72
Length (mm): 120
Overall Thickness (in): 0.95
View More
Compatible Models
Compatible Models
Multi Terrain Loader
257D
Compact Track Loader
259D259D3
Skid Steer Loader
242D3
View More
Multi Terrain Loader
257D
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: A Mounting Plate is used to attach the link assembly in the Lift Arm by a slotted nut with a cotter for the support. The plate assembly is commonly used in the lift arm link. The plates are usually bolted to the lift arm and the attachment or implement, respectively. When the pin is inserted through the plates, it creates a secure and sturdy connection between the lift arm and the attachment, allowing them to operate effectively.
Attributes: • Provide high Strength and Wear Resistance. • Manufactured to precise specifications and are durable and reliable.
Applications: A Mounting Plate is used in the Lift arm by pin to secure the pin in chassis arrangements, mostly used in CAT 242D, 257D and 259D Skid Steers, 259D OEM Applications
View More
Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 610-7365
Units of Measure
USMetric
Length (in): 4.72
Length (mm): 120
Overall Thickness (in): 0.95
Overall Thickness (mm): 24
Weight (kg): 0.64
Weight (lb): 1.4
Width (in): 3.15
Width (mm): 80
Material: Alloy Zinc,Alloy Steel
View More
Compatible Models for part number 610-7365
MULTI TERRAIN LOADER
257D
COMPACT TRACK LOADER
259D 259D3
SKID STEER LOADER
242D3
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.