Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home612-1280: 24V Window Wiper Motor
Home612-1280: 24V Window Wiper Motor
612-1280: 24V Window Wiper Motor

Cat® 24V Right Hand Window Wiper Motor

Brand: Cat

Product Images
612-1280: 24V Window Wiper Motor
612-1280: 24V Window Wiper Motor
612-1280: 24V Window Wiper Motor
612-1280: 24V Window Wiper Motor
612-1280: 24V Window Wiper Motor

Cat® 24V Right Hand Window Wiper Motor

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Electric motors like 612-1280 use the machine's electrical system to drive other mechanical components. The window wiper motor drives the wiper blades for clearing debris from cab windows while the machine is under operation. Cat wiper motor assemblies consist of the wiper motor with the linkages or gears that convert the rotational motion to linear motion at the drive nut, to actuate the wiper arm. Because wipers are a safety feature, they should be periodically checked and serviced to get the performance you expect for your equipment.

Cat parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

Attributes:
• 24 volt window wiper motor with pigtail connector
• Speed: 34 cycles/min
• Connector Type: 4-position Ampseal 16
• Wire Length: 150mm (5.9 in)
• Nominal Input Current: 3 Amps
• Wiping Angle: 109°
• 3 million cycle lifetime

Application:
Right hand cab door window wiper motor used on certain Track-Type Tractor models. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Electric motors like 612-1280 use the machine's electrical system to drive other mechanical components. The window wiper motor drives the wiper blades for clearing debris from cab windows while the machine is under operation. Cat wiper motor assemblies consist of the wiper motor with the linkages or gears that convert the rotational motion to linear motion at the drive nut, to actuate the wiper arm. Because wipers are a safety feature, they should be periodically checked and serviced to get the performance you expect for your equipment.

Cat parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

Attributes:
• 24 volt window wiper motor with pigtail connector
• Speed: 34 cycles/min
• Connector Type: 4-position Ampseal 16
• Wire Length: 150mm (5.9 in)
• Nominal Input Current: 3 Amps
• Wiping Angle: 109°
• 3 million cycle lifetime

Application:
Right hand cab door window wiper motor used on certain Track-Type Tractor models. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Overall Length (in): 7.4
Overall Length (mm): 187
Voltage (volts): 24
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Overall Length (in): 7.4
Overall Length (mm): 187
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6K2 XLD6K2D6K2 LGPD6KD4D6K XL
Pipelayer
PL61
View More
Track-Type Tractor
D6K2 XLD6K2D6K2 LGPD6KD4D6K XL
Warranty Information
Return Policy
Parts diagram for 612-1280
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 612-1280
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 612-1280

Description:
Electric motors like 612-1280 use the machine's electrical system to drive other mechanical components. The window wiper motor drives the wiper blades for clearing debris from cab windows while the machine is under operation. Cat wiper motor assemblies consist of the wiper motor with the linkages or gears that convert the rotational motion to linear motion at the drive nut, to actuate the wiper arm. Because wipers are a safety feature, they should be periodically checked and serviced to get the performance you expect for your equipment.

Cat parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

Attributes:
• 24 volt window wiper motor with pigtail connector
• Speed: 34 cycles/min
• Connector Type: 4-position Ampseal 16
• Wire Length: 150mm (5.9 in)
• Nominal Input Current: 3 Amps
• Wiping Angle: 109°
• 3 million cycle lifetime

Application:
Right hand cab door window wiper motor used on certain Track-Type Tractor models. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 612-1280

Units of Measure

USMetric
Material: Steel,Carbon Steel
Overall Length (in): 7.4
Overall Length (mm): 187
Voltage (volts): 24
View More
Compatible Models for part number 612-1280

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D6K2 LGP D6K D4 D6K XL

PIPELAYER

PL61

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert