Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home613-8737: Final Drive Cover
Home613-8737: Final Drive Cover
613-8737: Final Drive Cover

Cat® Final Drive Cover, OD X W: 391 X 63.5mm

Brand: Cat

Product Images
613-8737: Final Drive Cover
613-8737: Final Drive Cover
613-8737: Final Drive Cover

Cat® Final Drive Cover, OD X W: 391 X 63.5mm

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Part # 613-8737 provides a cover for the final drive on certain Excavator and Forest Excavator models. This cover features oil level and drain ports.

Attributes:
• Cast Iron cover
• Outside Diameter: 391mm (15.39 in)
• Width: 63.5mm (2.50 in)
• For use with M8 hardware

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Part # 613-8737 provides a cover for the final drive on certain Excavator and Forest Excavator models. This cover features oil level and drain ports.

Attributes:
• Cast Iron cover
• Outside Diameter: 391mm (15.39 in)
• Width: 63.5mm (2.50 in)
• For use with M8 hardware

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Material: Cast Iron,Ductile (Spheroidal) Iron
Outside Diameter (in): 15.39
Outside Diameter (mm): 391
Width (in): 2.5
Width (mm): 63.5
Units of MeasureUSMetric
Material: Cast Iron,Ductile (Spheroidal) Iron
Outside Diameter (in): 15.39
Outside Diameter (mm): 391
View More
Compatible Models
Compatible Models
Undercarriage
OEMS
Forestry Products
538
Excavator
320326 GC326D2330330F333 GC538326330D2330D2 L330 GC333323326GC330F L320D2 FM323F SAFM538330GC320 GC326F
Mobile Hyd Power Unit
330 MHPU
View More
Undercarriage
OEMS
Warranty Information
Return Policy
Parts diagram for 613-8737
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 613-8737
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 613-8737

Description:
Part # 613-8737 provides a cover for the final drive on certain Excavator and Forest Excavator models. This cover features oil level and drain ports.

Attributes:
• Cast Iron cover
• Outside Diameter: 391mm (15.39 in)
• Width: 63.5mm (2.50 in)
• For use with M8 hardware

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 613-8737

Units of Measure

USMetric
Material: Cast Iron,Ductile (Spheroidal) Iron
Outside Diameter (in): 15.39
Outside Diameter (mm): 391
Width (in): 2.5
Width (mm): 63.5
View More
Compatible Models for part number 613-8737

UNDERCARRIAGE

OEMS

FORESTRY PRODUCTS

538

EXCAVATOR

320 326 GC 326D2 330 330F 333 GC 538 326 330D2 330D2 L 330 GC 333 323 326GC 330F L 320D2 FM 323F SA FM538 330GC 320 GC 326F

MOBILE HYD POWER UNIT

330 MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert