To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHoses & TubesCaps & PlugsPlugs567-7180: Final Drive Drain Plug
Home
Hoses & TubesCaps & PlugsPlugs567-7180: Final Drive Drain Plug
567-7180: Final Drive Drain Plug
Cat® Drain Plug For Final Drive
Brand: Cat
Product Images
567-7180: Final Drive Drain Plug
Cat® Drain Plug For Final Drive
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: A drain plug is a threaded plug used to seal an opening in a container or a piece of equipment that allows for the draining of fluid or other substances. Drain plugs are commonly found in automotive engines, transmissions, and differentials, as well as in hydraulic systems and other machinery.
Attributes: • Provides a tight seal to prevent leaks. • Resistant to wear.
Applications: A drain plug is an important component in maintaining the proper functioning of equipment and machinery. Proper selection and maintenance of drain plugs can help to prevent leaks and prolong the life of the equipment. It is extensively used in Cat , C13B Powertrain, 315C, 318C, 318F, 319C, 320, 320D, 320E, 322C, 323, 323F, 324, 324D, 325, 325F, 326, 326D, 326F, 330, 330D, 330F, 333, 335, 335F, 336, 340, 345, 345B, 345C, 349, 349D, 349F, 350, 352, 352F, 355, 365B, 365C, 365D, 373, 374, 374D, 374E, 374F, 395, 538, 548, 558, and 568 Excavators, 320, 324D, 325, 326D, 336, 365, 365C, 374D, and 385 3516C Generator Set, 365C, MH3250, MH3260, and MH3275 Material Handler, MD6200, MD6250, MD6380, and MD6640 Drills.
Description: A drain plug is a threaded plug used to seal an opening in a container or a piece of equipment that allows for the draining of fluid or other substances. Drain plugs are commonly found in automotive engines, transmissions, and differentials, as well as in hydraulic systems and other machinery.
Attributes: • Provides a tight seal to prevent leaks. • Resistant to wear.
Applications: A drain plug is an important component in maintaining the proper functioning of equipment and machinery. Proper selection and maintenance of drain plugs can help to prevent leaks and prolong the life of the equipment. It is extensively used in Cat , C13B Powertrain, 315C, 318C, 318F, 319C, 320, 320D, 320E, 322C, 323, 323F, 324, 324D, 325, 325F, 326, 326D, 326F, 330, 330D, 330F, 333, 335, 335F, 336, 340, 345, 345B, 345C, 349, 349D, 349F, 350, 352, 352F, 355, 365B, 365C, 365D, 373, 374, 374D, 374E, 374F, 395, 538, 548, 558, and 568 Excavators, 320, 324D, 325, 326D, 336, 365, 365C, 374D, and 385 3516C Generator Set, 365C, MH3250, MH3260, and MH3275 Material Handler, MD6200, MD6250, MD6380, and MD6640 Drills.
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 567-7180
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 567-7180
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 567-7180
Description: A drain plug is a threaded plug used to seal an opening in a container or a piece of equipment that allows for the draining of fluid or other substances. Drain plugs are commonly found in automotive engines, transmissions, and differentials, as well as in hydraulic systems and other machinery.
Attributes: • Provides a tight seal to prevent leaks. • Resistant to wear.
Applications: A drain plug is an important component in maintaining the proper functioning of equipment and machinery. Proper selection and maintenance of drain plugs can help to prevent leaks and prolong the life of the equipment. It is extensively used in Cat , C13B Powertrain, 315C, 318C, 318F, 319C, 320, 320D, 320E, 322C, 323, 323F, 324, 324D, 325, 325F, 326, 326D, 326F, 330, 330D, 330F, 333, 335, 335F, 336, 340, 345, 345B, 345C, 349, 349D, 349F, 350, 352, 352F, 355, 365B, 365C, 365D, 373, 374, 374D, 374E, 374F, 395, 538, 548, 558, and 568 Excavators, 320, 324D, 325, 326D, 336, 365, 365C, 374D, and 385 3516C Generator Set, 365C, MH3250, MH3260, and MH3275 Material Handler, MD6200, MD6250, MD6380, and MD6640 Drills.
View More
Specifications for part number 567-7180
Units of Measure
USMetric
Diameter (in): 1.5
Diameter (mm): 38.1
Hex Size (in): 0.63
Hex Size (mm): 15.88
Length (in): 0.8
Length (mm): 20.4
Material: Safety Glass, Steel,Carbon Steel
Weight (kg): 0.13
Weight (lb): 0.29
View More
Compatible Models for part number 567-7180
EXCAVATOR
326D2 340 352 320D L 350 538 355 318C 320D2 FM FM558 319C 335F 323F SA 320D 345 GC
MOBILE HYD POWER UNIT
330 MHPU
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.