Earn up to $150 value in Cat® Credits

Details
Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance614-9478: Pin Kit - Tilt Link to Bucket
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
614-9478: Pin Kit - Tilt Link to Bucket
614-9478: Pin Kit - Tilt Link to Bucket

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! The kit includes the linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

Brand: Cat

Product Images
614-9478: Pin Kit - Tilt Link to Bucket
614-9478: Pin Kit - Tilt Link to Bucket
614-9478: Pin Kit - Tilt Link to Bucket
614-9478: Pin Kit - Tilt Link to Bucket

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! The kit includes the linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

A convenient solution for linkage pin repairs. All the parts needed to fully update a pin joint in one location, at one time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.) This kit only contains parts for one pin joint, multiple kits are needed if replacing both right and left sides. Please see specific machine/prefix compatibility below. Description: Cat Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts. Attributes: Cat Linkage Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The surface hardness, finish and plating are selected for optimum performance with the sleeve bearing. They result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin galling, even in high-load conditions.

A convenient solution for linkage pin repairs. All the parts needed to fully update a pin joint in one location, at one time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.) This kit only contains parts for one pin joint, multiple kits are needed if replacing both right and left sides. Please see specific machine/prefix compatibility below. Description: Cat Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts. Attributes: Cat Linkage Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The surface hardness, finish and plating are selected for optimum performance with the sleeve bearing. They result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin galling, even in high-load conditions.

Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Wheel Loader
950L950G II950G962H962G962G II950H950M Z962L962M Z
View More
Wheel Loader
950L950G II950G962H962G962G II950H950M Z962L962M Z
Warranty Information
Return Policy
Parts included in this kit

No results available.

8T-6430: M20-2.5 x 50mm Hex Head Bolt
8T-6430: M20-2.5 x 50mm Hex Head BoltQuantity: 1
310-1899: Bucket Linkage Pin
310-1899: Bucket Linkage PinQuantity: 1
7K-9210: 82.55mm Shaft Diameter Pin Seal
7K-9210: 82.55mm Shaft Diameter Pin SealQuantity: 2
574-0285: 20.50mm Internal Diameter Spacer
574-0285: 20.50mm Internal Diameter SpacerQuantity: 1
3G-8779: Sleeve Bearing (Bushing)
3G-8779: Sleeve Bearing (Bushing)Quantity: 1
Showing 1 to 5 of 5
DescriptionSpecificationsCompatible Models
Description for part number 614-9478

A convenient solution for linkage pin repairs. All the parts needed to fully update a pin joint in one location, at one time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.) This kit only contains parts for one pin joint, multiple kits are needed if replacing both right and left sides. Please see specific machine/prefix compatibility below. Description: Cat Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts. Attributes: Cat Linkage Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The surface hardness, finish and plating are selected for optimum performance with the sleeve bearing. They result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin galling, even in high-load conditions.

View More
Specifications for part number 614-9478

We are still working on adding a specification for this part.

Compatible Models for part number 614-9478

WHEEL LOADER

950L 950G II 950G 962H 962G 962G II 950H 950M Z 962L 962M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert