Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsLinkage Pin Kits615-4323: LINK KIT
Home
Upgrade & Repair KitsRepair & Service KitsLinkage Pin Kits
615-4323: LINK KIT
615-4323: LINK KIT

Cat® Link Group Kit 5 Tooth Master, 43 Sections, PPR, SALT, 240mm Track Pitch

Brand: Cat

Product Images
Track Bolt
Track Nut
Track Bolt
Link Assembly
Track Bolt
615-4323: LINK KIT

Cat® Link Group Kit 5 Tooth Master, 43 Sections, PPR, SALT, 240mm Track Pitch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Units of MeasureUSMetric
Track Bolt Thread: 1
Rotating Bushing Track (Rbt): No
Track Pitch (mm): 240
Pin Retention System: PPR
Track Pitch (in): 9.449
Grease Track Type: Not Applicable
UC System: GD
Track Stiffening System: Not Applicable
Master Bolt Thread: 1
Seal And Lube Type: SALT
Master Link Type: 5 Tooth Master
Number of Sections: 43
Units of MeasureUSMetric
Track Bolt Thread: 1
Rotating Bushing Track (Rbt): No
Track Pitch (mm): 240
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9TD9RD9N
View More
Track-Type Tractor
D9TD9RD9N
Warranty Information
Return Policy
Items included

No results available.

6V-1728: Track Bolt
6V-1728: Track BoltQuantity: 4
608-7785: Track Nut
608-7785: Track NutQuantity: 336
606-8216: Track Bolt
606-8216: Track BoltQuantity: 336
458-7787: Link Assembly
458-7787: Link AssemblyQuantity: 2
7T-2283: Track Bolt
7T-2283: Track BoltQuantity: 4
Showing 1 to 5 of 5
DescriptionSpecificationsCompatible Models
Description for part number 615-4323

We are still working on adding a description for this part.

Specifications for part number 615-4323

Units of Measure

USMetric
Track Bolt Thread: 1
Rotating Bushing Track (Rbt): No
Track Pitch (mm): 240
Pin Retention System: PPR
Track Pitch (in): 9.449
Grease Track Type: Not Applicable
UC System: GD
Track Stiffening System: Not Applicable
Master Bolt Thread: 1
Seal And Lube Type: SALT
Master Link Type: 5 Tooth Master
Number of Sections: 43
View More
Compatible Models for part number 615-4323

TRACK-TYPE TRACTOR

D9T D9R D9N

View More
Related parts
650-8802
650-8802: LINK KIT
Check Price
615-4318
615-4318: LINK KIT
Check Price
615-4320
615-4320: LINK KIT
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert