Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home620-5835: 4m (12 ft), Standard TH Coupler
Home620-5835: 4m (12 ft), Standard TH Coupler
620-5835: 4m (12 ft), Standard TH Coupler

Lifts and places roof trusses, frames, beams and equipment.

Brand: Cat

Product Images
620-5835: 4m (12 ft), Standard TH Coupler
620-5835: 4m (12 ft), Standard TH Coupler
620-5835: 4m (12 ft), Standard TH Coupler
620-5835: 4m (12 ft), Standard TH Coupler
620-5835: 4m (12 ft), Standard TH Coupler
620-5835: 4m (12 ft), Standard TH Coupler
620-5835: 4m (12 ft), Standard TH Coupler
620-5835: 4m (12 ft), Standard TH Coupler
620-5835: 4m (12 ft), Standard TH Coupler

Lifts and places roof trusses, frames, beams and equipment.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Cat® Truss Boom is designed to lift and place materials such as roof trusses, frames and beams as well as equipment. The truss boom with its added horizontal and vertical reach allows for materials and equipment to be placed in hard-to-reach areas.

The Cat® Truss Boom is designed to lift and place materials such as roof trusses, frames and beams as well as equipment. The truss boom with its added horizontal and vertical reach allows for materials and equipment to be placed in hard-to-reach areas.

Specifications
Specifications
Units of MeasureUSMetric
Overall Length: 4083 mm
Overall Length: 160.7 in
Capacity: 907.2 kg
Capacity: 2000 lb
Width: 769 mm
Width: 30.3 in
Height: 782 mm
Height: 30.8 in
Weight: 866.4 lb
Weight: 393 kg
Interface Type: Standard TH Coupler
Units of MeasureUSMetric
Overall Length: 4083 mm
Overall Length: 160.7 in
Capacity: 907.2 kg
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 620-5835
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 620-5835

The Cat® Truss Boom is designed to lift and place materials such as roof trusses, frames and beams as well as equipment. The truss boom with its added horizontal and vertical reach allows for materials and equipment to be placed in hard-to-reach areas.

View More
Specifications for part number 620-5835

Units of Measure

USMetric
Overall Length: 4083 mm
Overall Length: 160.7 in
Capacity: 907.2 kg
Capacity: 2000 lb
Width: 769 mm
Width: 30.3 in
Height: 782 mm
Height: 30.8 in
Weight: 866.4 lb
Weight: 393 kg
Interface Type: Standard TH Coupler
View More
Compatible Models for part number 620-5835

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert