Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsUpgrade KitsTelematics621-6122: PLE702 (A6:N2) Standard Kit with Harness and Hardware
Home
Upgrade & Repair KitsUpgrade KitsTelematics
621-6122: PLE702 (A6:N2) Standard Kit with Harness and Hardware
621-6122: PLE702 (A6:N2) Standard Kit with Harness and Hardware

Standard PLE702 Kit for Oil & Gas, Marine, Electric Power, Industrial and Rail Includes PLE702, harness, and miscellaneous components.

Brand: Cat

Product Images
621-6122: PLE702 (A6:N2) Standard Kit with Harness and Hardware
621-6122: PLE702 (A6:N2) Standard Kit with Harness and Hardware
621-6122: PLE702 (A6:N2) Standard Kit with Harness and Hardware
621-6122: PLE702 (A6:N2) Standard Kit with Harness and Hardware
621-6122: PLE702 (A6:N2) Standard Kit with Harness and Hardware

Standard PLE702 Kit for Oil & Gas, Marine, Electric Power, Industrial and Rail Includes PLE702, harness, and miscellaneous components.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

129-3178: M6 x 1mm Hex Lock Nut
129-3178: M6 x 1mm Hex Lock NutQuantity: 4
433-9722: Wireless Communication Device Film
433-9722: Wireless Communication Device FilmQuantity: 1
433-9728: Wireless Device Warning Decal Film
433-9728: Wireless Device Warning Decal FilmQuantity: 1
8C-5607: Center Bonded Isolation Mount
8C-5607: Center Bonded Isolation MountQuantity: 8
9X-6165: 6.5mm Inner Diameter Washer
9X-6165: 6.5mm Inner Diameter WasherQuantity: 4
433-9730: Wireless Com Device Warning Film
433-9730: Wireless Com Device Warning FilmQuantity: 1
8C-5608: Communication Control mounting Spacer
8C-5608: Communication Control mounting SpacerQuantity: 4
514-5036: Control Wiring Harness
514-5036: Control Wiring HarnessQuantity: 1
494-6472: Electronic Control
494-6472: Electronic ControlQuantity: 1
344-2356: CE Symbol Film Label
344-2356: CE Symbol Film LabelQuantity: 1
8C-8451: M6-1 x 40mm Hex Head Bolt
8C-8451: M6-1 x 40mm Hex Head BoltQuantity: 4
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 20
9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat WasherQuantity: 4
Showing 1 to 13 of 13
DescriptionSpecificationsCompatible Models
Specifications for part number 621-6122

We are still working on adding a specification for this part.

Compatible Models for part number 621-6122

GEN SET ENGINE

G3508 G3516B G3520B

GENERATOR SET

C27 G3406 C32 G3516 C175-20 3412 G3512 C175-16 G3508 3516B GEN G3516B G3516H G3520C 3516C 3516 G3512H 3516B 3512 G3520H G3412 3516E 3512C 3512B

MARINE ENGINE

3516C

MARINE AUXILIARY

3512C 3512B

ENGINE

G3520 G3520J G3520H G3516H

INDUSTRIAL ENGINE

3508B 3512B 3512C 3516B 3516C

PETROLEUM ENGINE

3508C 3516C 3516B 3508B 3512C 3512B

GAS ENGINE

G3612 G3412 G3616 CG137-08 G3512H G3520B G3608 G3516E G3606 G3406 G3512 G3516 G3508

OFF HIGHWAY TRUCK

3508B

PETROLEUM PACKAGE

CX31-C9I

PETROLEUM GEN SET

3512B 3512C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert