Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsLinkage Pin Kits622-1365: Linkage Pin Kit - PowerLink to Idler Link
Home
Upgrade & Repair KitsRepair & Service KitsLinkage Pin Kits
622-1365: Linkage Pin Kit - PowerLink to Idler Link
622-1365: Linkage Pin Kit - PowerLink to Idler Link

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

Brand: Cat

Product Images
622-1365: Linkage Pin Kit - PowerLink to Idler Link
622-1365: Linkage Pin Kit - PowerLink to Idler Link

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

451-2185: M24 x 3mm Hex Nut
451-2185: M24 x 3mm Hex NutQuantity: 2
166-1488: 2mm Thick Plastic Shim
166-1488: 2mm Thick Plastic ShimQuantity: 2
166-1496: 99.85mm Inner Diameter Pin Seal
166-1496: 99.85mm Inner Diameter Pin SealQuantity: 6
228-5617: 116.23mm Outside Diameter Sleeve Bearing
228-5617: 116.23mm Outside Diameter Sleeve BearingQuantity: 1
201-2836: M24-3 x 200mm Hex Head Bolt
201-2836: M24-3 x 200mm Hex Head BoltQuantity: 1
251-2557: Linkage Pin
251-2557: Linkage PinQuantity: 1
241-7280: Sleeve Bearing
241-7280: Sleeve BearingQuantity: 2
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Specifications for part number 622-1365

We are still working on adding a specification for this part.

Compatible Models for part number 622-1365

EXCAVATOR

329E L 329F L 330F L 324E L 326F L 330D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert