Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsLinkage Pin Kits623-9298: Bucket to Stick Pin Joint Kit-Cross Bolt-8mm Seal
Home
Upgrade & Repair KitsRepair & Service KitsLinkage Pin Kits
623-9298: Bucket to Stick Pin Joint Kit-Cross Bolt-8mm Seal
623-9298: Bucket to Stick Pin Joint Kit-Cross Bolt-8mm Seal

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

Brand: Cat

Product Images
623-9298: Bucket to Stick Pin Joint Kit-Cross Bolt-8mm Seal
623-9298: Bucket to Stick Pin Joint Kit-Cross Bolt-8mm Seal
623-9298: Bucket to Stick Pin Joint Kit-Cross Bolt-8mm Seal
623-9298: Bucket to Stick Pin Joint Kit-Cross Bolt-8mm Seal
623-9298: Bucket to Stick Pin Joint Kit-Cross Bolt-8mm Seal

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

240-2913: Sleeve Bearing
240-2913: Sleeve BearingQuantity: 2
367-8467: 10 x 140mm 78A HNBR O-Ring
367-8467: 10 x 140mm 78A HNBR O-RingQuantity: 2
236-6366: M16-2 x 195mm Hex head Bolt
236-6366: M16-2 x 195mm Hex head BoltQuantity: 1
087-5805: Bucket Linkage Pin
087-5805: Bucket Linkage PinQuantity: 1
451-2183: M16 x 2mm Hex Nut
451-2183: M16 x 2mm Hex NutQuantity: 2
166-1494: 79.85mm Shaft Diameter Pin Seal
166-1494: 79.85mm Shaft Diameter Pin SealQuantity: 2
Showing 1 to 6 of 6
DescriptionSpecificationsCompatible Models
Specifications for part number 623-9298

We are still working on adding a specification for this part.

Compatible Models for part number 623-9298

EXCAVATOR

320D 320D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert