Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance627-7268: FASTENER BIN KIT; 3/4 INCH-COARSE
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance627-7268: FASTENER BIN KIT; 3/4 INCH-COARSE
627-7268: FASTENER BIN KIT; 3/4 INCH-COARSE

Inch-Coarse Fastener Bin Kit, 3/4 in., 8 Assorted Lengths, 10 Part Numbers, 320 Pieces, Phosphate and Oil Coating

Brand: Cat

Product Images
627-7268: FASTENER BIN KIT; 3/4 INCH-COARSE
627-7268: FASTENER BIN KIT; 3/4 INCH-COARSE

Inch-Coarse Fastener Bin Kit, 3/4 in., 8 Assorted Lengths, 10 Part Numbers, 320 Pieces, Phosphate and Oil Coating

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

0S-1626: 3/4-10" Threaded External Hexagonal Bolt
0S-1626: 3/4-10" Threaded External Hexagonal BoltQuantity: 15
1A-0458: 3/4-10 Hex Head Bolt
1A-0458: 3/4-10 Hex Head BoltQuantity: 15
7H-2069: 3/4''-10 x 1'' Hex Head Bolt
7H-2069: 3/4''-10 x 1'' Hex Head BoltQuantity: 15
0S-1583: 3/4''-10 x 1 1/4'' Hex Head Bolt
0S-1583: 3/4''-10 x 1 1/4'' Hex Head BoltQuantity: 15
7F-5227: 3/4-10 Thread Hex Head Bolt
7F-5227: 3/4-10 Thread Hex Head BoltQuantity: 15
1D-4608: 3/4-10 Hexagonal Head Bolt
1D-4608: 3/4-10 Hexagonal Head BoltQuantity: 15
1D-4610: 3/4 - 10 UNJC 2A Threaded Cap Bolt
1D-4610: 3/4 - 10 UNJC 2A Threaded Cap BoltQuantity: 15
5P-8248: 3/4" ID Steel Flat Washer
5P-8248: 3/4" ID Steel Flat WasherQuantity: 100
2J-3506: 3/4''-10 Hex Nut
2J-3506: 3/4''-10 Hex NutQuantity: 100
2A-1538: 57.15mm Shank Length External Hexagonal Bolt
2A-1538: 57.15mm Shank Length External Hexagonal BoltQuantity: 15
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Description for part number 627-7268

Description: Cat® Fastener bin kits provide convenient initial stocking and replenishment for commonly used fastener sizes. Attributes: Cat® Fasteners are produced according to specific material and coating requirements to form an uncompromised bolted joint system on Cat engines and machines to provide reliable performance in the most demanding applications. Cat Fasteners are your best solution for your Cat and other mobile equipment Fastener and Hardware needs. Protect your investment with Genuine Cat Fasteners. Application: Fasteners are used in bolted joints throughout Cat engines and machines.

View More
Specifications for part number 627-7268
Bolt Type: Hex Head Bolt
Thread Size (in): 3/4-10
Bolt Length (in): 1, 1 1/4, 1 1/2, 1 3/4, 2 1/4, 2 3/4, 3 1/4, 3 3/4
Coating: Zinc Phosphate + Oil
Finish: Phosphate and Oil Coated
Material: Steel
Material Description: SAE J429 Grade 8. Head Marking - 6 radial lines (150 ksi Ultimate Tensile Strength)
Thread: Coarse Thread UNC
View More
Compatible Models for part number 627-7268

EXCAVATOR

320

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced