Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home630-4951: Standard Rock Bucket
Home630-4951: Standard Rock Bucket
630-4951: Standard Rock Bucket

Cat® Standard Rock Bucket handles bulk material movement with efficiency, manages digging, loading, and carrying tasks

Brand: Cat

fallback-image
630-4951: Standard Rock Bucket

Cat® Standard Rock Bucket handles bulk material movement with efficiency, manages digging, loading, and carrying tasks

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Standard Rock Bucket is built to handle equipment digging and loading of rock, gravel, and coarse materials. It supports efficient material handling by carrying large loads in tough conditions. It provides reliable performance during excavation and loading cycles. It helps maintain steady productivity in demanding ground operations. It ensures proper penetration for digging and loading applications and helps reduce material loss by keeping loads stable. It supports the smooth dumping of rocks and debris, as required. It helps maintain consistent operation in earthmoving work.

Attributes:
• Supports efficient digging and carrying of rocks and abrasive materials.
• Supports balanced load management for safer operation.
• Optimized profile for smooth penetration and scooping.
• Compatible with quick-attach mounting systems.

Applications:
The Standard Rock Bucket is positioned on the front end of equipment and used to scoop, lift, and transport soil, gravel, sand, or loose material from one location to another, supporting loading and earth-moving operations.

The Standard Rock Bucket is built to handle equipment digging and loading of rock, gravel, and coarse materials. It supports efficient material handling by carrying large loads in tough conditions. It provides reliable performance during excavation and loading cycles. It helps maintain steady productivity in demanding ground operations. It ensures proper penetration for digging and loading applications and helps reduce material loss by keeping loads stable. It supports the smooth dumping of rocks and debris, as required. It helps maintain consistent operation in earthmoving work.

Attributes:
• Supports efficient digging and carrying of rocks and abrasive materials.
• Supports balanced load management for safer operation.
• Optimized profile for smooth penetration and scooping.
• Compatible with quick-attach mounting systems.

Applications:
The Standard Rock Bucket is positioned on the front end of equipment and used to scoop, lift, and transport soil, gravel, sand, or loose material from one location to another, supporting loading and earth-moving operations.

Specifications
Specifications
Units of MeasureUSMetric
Overall Width (in): 105.86
Overall Length (in): 200.57
Overall Width (mm): 2,688.9
Overall Length (mm): 5,094.4
Units of MeasureUSMetric
Overall Width (in): 105.86
Overall Length (in): 200.57
Overall Width (mm): 2,688.9
View More
Compatible Models
Compatible Models
Wheel Loader
992
View More
Wheel Loader
992
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 630-4951
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 630-4951

The Standard Rock Bucket is built to handle equipment digging and loading of rock, gravel, and coarse materials. It supports efficient material handling by carrying large loads in tough conditions. It provides reliable performance during excavation and loading cycles. It helps maintain steady productivity in demanding ground operations. It ensures proper penetration for digging and loading applications and helps reduce material loss by keeping loads stable. It supports the smooth dumping of rocks and debris, as required. It helps maintain consistent operation in earthmoving work.

Attributes:
• Supports efficient digging and carrying of rocks and abrasive materials.
• Supports balanced load management for safer operation.
• Optimized profile for smooth penetration and scooping.
• Compatible with quick-attach mounting systems.

Applications:
The Standard Rock Bucket is positioned on the front end of equipment and used to scoop, lift, and transport soil, gravel, sand, or loose material from one location to another, supporting loading and earth-moving operations.

View More
Specifications for part number 630-4951

Units of Measure

USMetric
Overall Width (in): 105.86
Overall Length (in): 200.57
Overall Width (mm): 2,688.9
Overall Length (mm): 5,094.4
View More
Compatible Models for part number 630-4951

WHEEL LOADER

992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert