To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineExhaust SystemWastegate632-1167: 9.82mm Diameter Exhaust Bypass Valve Linkage Rod
Home
EngineExhaust SystemWastegate632-1167: 9.82mm Diameter Exhaust Bypass Valve Linkage Rod
632-1167: 9.82mm Diameter Exhaust Bypass Valve Linkage Rod
Cat® Exhaust Bypass Valve Linkage Rod controls the position of the wastegate valve, regulating exhaust flow to manage turbo boost pressure
Brand: Cat
Product Images
632-1167: 9.82mm Diameter Exhaust Bypass Valve Linkage Rod
Cat® Exhaust Bypass Valve Linkage Rod controls the position of the wastegate valve, regulating exhaust flow to manage turbo boost pressure
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
The Chassis Frame Wiring Harness ensures reliable connectivity between different sensors, solenoids, and control units. This wiring harness transmits electrical signals, powering necessary components such as the dust curtain lower solenoid, hydraulic tank level sensor, drive motor speed sensor, hatch camera, hydraulic oil temperature sensor, and mast link engage. By maintaining a stable and consistent electrical connection, the harness ensures that all connected components operate efficiently, contributing to the overall performance and safety of the equipment.
Attributes: • High-quality wiring for optimal conductivity. • Heat-resistant insulation for longevity. • Equipped with secure connectors that ensure reliable and stable connections. • Organized layout to minimize tangling.
Applications: The Chassis Frame Wiring Harness is located along the right side of the chassis frame in equipment to connect multiple sensors and components to ensure seamless communication and coordination among different parts of the equipment, enabling efficient operation.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Chassis Frame Wiring Harness ensures reliable connectivity between different sensors, solenoids, and control units. This wiring harness transmits electrical signals, powering necessary components such as the dust curtain lower solenoid, hydraulic tank level sensor, drive motor speed sensor, hatch camera, hydraulic oil temperature sensor, and mast link engage. By maintaining a stable and consistent electrical connection, the harness ensures that all connected components operate efficiently, contributing to the overall performance and safety of the equipment.
Attributes: • High-quality wiring for optimal conductivity. • Heat-resistant insulation for longevity. • Equipped with secure connectors that ensure reliable and stable connections. • Organized layout to minimize tangling.
Applications: The Chassis Frame Wiring Harness is located along the right side of the chassis frame in equipment to connect multiple sensors and components to ensure seamless communication and coordination among different parts of the equipment, enabling efficient operation.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 9
Length (mm): 228.5
Material: Stainless Steel,Carbon Steel
Rod Diameter (in): 0.38
Rod Diameter (mm): 9.52
Thread: 3/8"-24 -2A
Weight (kg): 0.12
Weight (lb): 0.26
Units of MeasureUSMetric
Length (in): 9
Length (mm): 228.5
Material: Stainless Steel,Carbon Steel
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
The Chassis Frame Wiring Harness ensures reliable connectivity between different sensors, solenoids, and control units. This wiring harness transmits electrical signals, powering necessary components such as the dust curtain lower solenoid, hydraulic tank level sensor, drive motor speed sensor, hatch camera, hydraulic oil temperature sensor, and mast link engage. By maintaining a stable and consistent electrical connection, the harness ensures that all connected components operate efficiently, contributing to the overall performance and safety of the equipment.
Attributes: • High-quality wiring for optimal conductivity. • Heat-resistant insulation for longevity. • Equipped with secure connectors that ensure reliable and stable connections. • Organized layout to minimize tangling.
Applications: The Chassis Frame Wiring Harness is located along the right side of the chassis frame in equipment to connect multiple sensors and components to ensure seamless communication and coordination among different parts of the equipment, enabling efficient operation.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 632-1167
Units of Measure
USMetric
Length (in): 9
Length (mm): 228.5
Material: Stainless Steel,Carbon Steel
Rod Diameter (in): 0.38
Rod Diameter (mm): 9.52
Thread: 3/8"-24 -2A
Weight (kg): 0.12
Weight (lb): 0.26
View More
Compatible Models for part number 632-1167
We currently do not have compatibility information for this part.
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.