To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineExhaust SystemAftertreatment Systems & ComponentsAftertreatment Components632-2151: Access Door Latch Receiver Plate
Home
EngineExhaust SystemAftertreatment Systems & ComponentsAftertreatment Components632-2151: Access Door Latch Receiver Plate
632-2151: Access Door Latch Receiver Plate
Cat® Access Door Latch Steel Receiver Plate is used to help secure the access door with the compartment structure in the engine aftertreatment unit
Brand: Cat
Product Images
632-2151: Access Door Latch Receiver Plate
Cat® Access Door Latch Steel Receiver Plate is used to help secure the access door with the compartment structure in the engine aftertreatment unit
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
An Access Door Latch Receiver Plate serves to support the latch assembly in securing the access door of the compartment along with the help of fasteners. The plate is made of durable steel and consists of mounting holes to attach the plate to the cover assembly. It is used to lock the spring latch assembly, preventing excessive movement or opening of the access door, and ensuring a secure connection. This plate ensures that the latch engages securely when the door is closed.
Attributes: • Prevents unwanted rattling or vibration of the spring latch within the access door during operation • Transfers the forces and stresses generated during machine operation, preventing deformation, sagging, or failure of the latch
Applications: An Access Door Latch Receiver Plate is used to securely lock the access door's latch in place within the compartment in the engine after-treatment unit, preventing any unwanted movement or dislocation during operation by providing a stable connection with the latch.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
An Access Door Latch Receiver Plate serves to support the latch assembly in securing the access door of the compartment along with the help of fasteners. The plate is made of durable steel and consists of mounting holes to attach the plate to the cover assembly. It is used to lock the spring latch assembly, preventing excessive movement or opening of the access door, and ensuring a secure connection. This plate ensures that the latch engages securely when the door is closed.
Attributes: • Prevents unwanted rattling or vibration of the spring latch within the access door during operation • Transfers the forces and stresses generated during machine operation, preventing deformation, sagging, or failure of the latch
Applications: An Access Door Latch Receiver Plate is used to securely lock the access door's latch in place within the compartment in the engine after-treatment unit, preventing any unwanted movement or dislocation during operation by providing a stable connection with the latch.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Height (mm): 100
Height (in): 3.937
Width (mm): 15
Width (in): 0.59
Thickness (mm): 4
Thickness (in): 0.16
Hole Size (mm): 15
Hole Size (in): 0.59
Weight (kg): 0.28
Weight (lb): 0.617
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Height (mm): 100
Height (in): 3.937
View More
Compatible Models
Compatible Models
Truck
793F
Off Highway Truck
793793F
View More
Truck
793F
Warranty Information
Return Policy
Parts diagram for 632-2151
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 632-2151
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 632-2151
An Access Door Latch Receiver Plate serves to support the latch assembly in securing the access door of the compartment along with the help of fasteners. The plate is made of durable steel and consists of mounting holes to attach the plate to the cover assembly. It is used to lock the spring latch assembly, preventing excessive movement or opening of the access door, and ensuring a secure connection. This plate ensures that the latch engages securely when the door is closed.
Attributes: • Prevents unwanted rattling or vibration of the spring latch within the access door during operation • Transfers the forces and stresses generated during machine operation, preventing deformation, sagging, or failure of the latch
Applications: An Access Door Latch Receiver Plate is used to securely lock the access door's latch in place within the compartment in the engine after-treatment unit, preventing any unwanted movement or dislocation during operation by providing a stable connection with the latch.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 632-2151
Units of Measure
USMetric
Material: Steel,Carbon Steel
Height (mm): 100
Height (in): 3.937
Width (mm): 15
Width (in): 0.59
Thickness (mm): 4
Thickness (in): 0.16
Hole Size (mm): 15
Hole Size (in): 0.59
Weight (kg): 0.28
Weight (lb): 0.617
View More
Compatible Models for part number 632-2151
TRUCK
793F
OFF HIGHWAY TRUCK
793 793F
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.