Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsOther Hydraulic Components633-9634: 2mm Thick Hydraulic Actuator Valve Bracket
Home
HydraulicsOther Hydraulic Components
633-9634: 2mm Thick Hydraulic Actuator Valve Bracket
633-9634: 2mm Thick Hydraulic Actuator Valve Bracket

Cat® Hydraulic Actuator Valve Bracket holds the actuator valve in place, ensuring accurate alignment and stable operation within the hydraulic unit

Brand: Cat

fallback-image
633-9634: 2mm Thick Hydraulic Actuator Valve Bracket

Cat® Hydraulic Actuator Valve Bracket holds the actuator valve in place, ensuring accurate alignment and stable operation within the hydraulic unit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 633-9634
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 633-9634
Material: Alloy Mixed: Metal,Carbon Steel
View More
Compatible Models for part number 633-9634

WHEEL DOZER

844 854 854K 844K

WHEEL LOADER

990K 993K 992K 990 993 994K 994H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert