Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity638-9354: Extra Counterweight Kit - 500 kg
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
638-9354: Extra Counterweight Kit - 500 kg
638-9354: Extra Counterweight Kit - 500 kg

Extra counterweight adds more stability and 8.0 inches (208 mm) more overhang. Kit includes counterweight(1102 lb/500kg) and hardware.

Brand: Cat

Product Images
638-9354: Extra Counterweight Kit - 500 kg
638-9354: Extra Counterweight Kit - 500 kg
638-9354: Extra Counterweight Kit - 500 kg
638-9354: Extra Counterweight Kit - 500 kg
638-9354: Extra Counterweight Kit - 500 kg

Extra counterweight adds more stability and 8.0 inches (208 mm) more overhang. Kit includes counterweight(1102 lb/500kg) and hardware.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Counterweight Kit provides stability and balance by offsetting the weight of attached loads or equipment. It is located at the rear and opposite end of the equipment from the load, the counterweight counteracts the force exerted by the load, thereby reducing the risk of tipping, and enhancing maneuverability. The counterweight provides the necessary mass to stabilize the equipment, even when operating on uneven terrain and lifting high loads.

Attributes:
• Resistant to deformation and structural damage.
• Endures prolonged exposure to vibrations and shocks.
• Resistant to corrosion.
• Improves load stability.
• Reduces tipping risks.
• Efficient weight management.
• Weather-resistant for outdoor use.

Applications:
The Counterweight Kit serves to counterbalance the weight of the equipment's load and attachment, preventing tip-over accidents and ensuring proper weight distribution for safe and efficient operation.

The Counterweight Kit provides stability and balance by offsetting the weight of attached loads or equipment. It is located at the rear and opposite end of the equipment from the load, the counterweight counteracts the force exerted by the load, thereby reducing the risk of tipping, and enhancing maneuverability. The counterweight provides the necessary mass to stabilize the equipment, even when operating on uneven terrain and lifting high loads.

Attributes:
• Resistant to deformation and structural damage.
• Endures prolonged exposure to vibrations and shocks.
• Resistant to corrosion.
• Improves load stability.
• Reduces tipping risks.
• Efficient weight management.
• Weather-resistant for outdoor use.

Applications:
The Counterweight Kit serves to counterbalance the weight of the equipment's load and attachment, preventing tip-over accidents and ensuring proper weight distribution for safe and efficient operation.

Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Mini Hyd Excavator
308.5308309306310
View More
Mini Hyd Excavator
308.5308309306310
Warranty Information
Return Policy
Parts included in this kit

No results available.

637-8263: Counterweight
637-8263: CounterweightQuantity: 1
8T-1482: M24 ID Steel Flat Washer
8T-1482: M24 ID Steel Flat WasherQuantity: 2
258-2111: M16X2 Thread Cap
258-2111: M16X2 Thread CapQuantity: 2
147-5112: M24-3 x 150mm Hex Head Bolt
147-5112: M24-3 x 150mm Hex Head BoltQuantity: 2
Showing 1 to 4 of 4
DescriptionSpecificationsCompatible Models
Description for part number 638-9354

The Counterweight Kit provides stability and balance by offsetting the weight of attached loads or equipment. It is located at the rear and opposite end of the equipment from the load, the counterweight counteracts the force exerted by the load, thereby reducing the risk of tipping, and enhancing maneuverability. The counterweight provides the necessary mass to stabilize the equipment, even when operating on uneven terrain and lifting high loads.

Attributes:
• Resistant to deformation and structural damage.
• Endures prolonged exposure to vibrations and shocks.
• Resistant to corrosion.
• Improves load stability.
• Reduces tipping risks.
• Efficient weight management.
• Weather-resistant for outdoor use.

Applications:
The Counterweight Kit serves to counterbalance the weight of the equipment's load and attachment, preventing tip-over accidents and ensuring proper weight distribution for safe and efficient operation.

View More
Specifications for part number 638-9354

We are still working on adding a specification for this part.

Compatible Models for part number 638-9354

MINI HYD EXCAVATOR

308.5 308 309 306 310

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert