Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsEmissions & Regulations646-2884: Roading License Plate Kit
Home
Upgrade & Repair KitsUpgrade KitsEmissions & Regulations
646-2884: Roading License Plate Kit
646-2884: Roading License Plate Kit

Provides mounting provision to install registration (license) plate. Includes registration (license) plate bracket, light to illuminate plate, harness, and hardware. Not compatible with Heavy Duty Rear Door Guard.

Brand: Cat

Product Images
646-2884: Roading License Plate Kit
646-2884: Roading License Plate Kit
646-2884: Roading License Plate Kit

Provides mounting provision to install registration (license) plate. Includes registration (license) plate bracket, light to illuminate plate, harness, and hardware. Not compatible with Heavy Duty Rear Door Guard.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Provides mounting provision to install registration (license) plate. Includes registration (license) plate bracket, light to illuminate plate, harness, and hardware. These components are included in the Roading Conversion factory offering and kit for Roading Homologation in Italy and other EU countries. Not compatible with Heavy Duty Rear Door Guard.

Provides mounting provision to install registration (license) plate. Includes registration (license) plate bracket, light to illuminate plate, harness, and hardware. These components are included in the Roading Conversion factory offering and kit for Roading Homologation in Italy and other EU countries. Not compatible with Heavy Duty Rear Door Guard.

Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Compact Track Loader
285XE285275265255275XE
Skid Steer Loader
250270260270XE
View More
Compact Track Loader
285XE285275265255275XE
Warranty Information
Return Policy
Parts included in this kit

No results available.

646-2881: Registration Plate Mounting Bracket
646-2881: Registration Plate Mounting BracketQuantity: 1
6V-9672: M4-0.7 x 16mm Rounded Pan Head Cross Slot Screw
6V-9672: M4-0.7 x 16mm Rounded Pan Head Cross Slot ScrewQuantity: 2
190-8962: 12 Volt Number Plate Lamp
190-8962: 12 Volt Number Plate LampQuantity: 1
5C-8312: M4 x 0.7mm Hex Nut
5C-8312: M4 x 0.7mm Hex NutQuantity: 2
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 1
500-3006: Jumper Wiring Harness
500-3006: Jumper Wiring HarnessQuantity: 1
4B-4863: M4 ID Steel Flat Washer
4B-4863: M4 ID Steel Flat WasherQuantity: 2
8P-8540: Wire Harnessing Rubber Grommet
8P-8540: Wire Harnessing Rubber GrommetQuantity: 1
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Description for part number 646-2884

Provides mounting provision to install registration (license) plate. Includes registration (license) plate bracket, light to illuminate plate, harness, and hardware. These components are included in the Roading Conversion factory offering and kit for Roading Homologation in Italy and other EU countries. Not compatible with Heavy Duty Rear Door Guard.

View More
Specifications for part number 646-2884

We are still working on adding a specification for this part.

Compatible Models for part number 646-2884

COMPACT TRACK LOADER

285XE 285 275 265 255 275XE

SKID STEER LOADER

250 270 260 270XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert