Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsOther Hydraulic Components6B-5072: 29.70mm Long Fluid Carrying Straight Adapter
Home
HydraulicsOther Hydraulic Components
6B-5072: 29.70mm Long Fluid Carrying Straight Adapter
6B-5072: 29.70mm Long Fluid Carrying Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Product Images
6B-5072: 29.70mm Long Fluid Carrying Straight Adapter
6B-5072: 29.70mm Long Fluid Carrying Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
6B-50726B-5072
3K-03603K-0360
2M-97802M-9780
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6B-5072
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6B-5072
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 6B-5072

GENERATOR

SR4B SR4

TRUCK ENGINE

3306C 3126B 3208 3116 3126 G3306

TRACK SKIDDER

527

WHEEL SKIDDER

525 518 515 545

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

TRACK FELLER BUNCHER

2390 2391 2290 2590 2491 TK711 TK732 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 522 521 521B 532 522B 541 551 552

EXCAVATOR

336D 375-A L 336D2 L 225B 225D 330D FM 336D L 229D 330C FM 336D2 GC 235B 235C 235D 245D 330C 330D 245B 336D2 L XE 336D2 LXE 340D2 L 336D LN 330C L 336D2 330D L 229 225 330D MH 235 330D LN 340D L 336D2 XE 330C LN 375-A 245 330C MH

WHEEL TRACTOR

650B 633E II 651E 660B 615C II 631D 631E 631C 631G 666B 613C II 615 611 621 637 641 651 657 666 623G 623F 621B 633C 657E 621E 621F 633D 657G 621G 621S 639D 615C 627G 627F 637G 613B 637D 613C 637E

HYDRAULIC CONTROL

48 143 141 140

TRACK LOADER

973C 955H

SOIL COMPACTOR

815F

PETROLEUM ENGINE

3516 3512 C13 3516C 3516B C280-12 3512C 3512B

WHEEL DOZER

854G 814F

PETROLEUM GEN SET

3512C

WHEEL LOADER

972G 950B 950E 988G 988H 966D 966C 966F 966E 966G 966R 930R 930T 936E 990 II 995 994 992 920 930 936 950 980F II 966F II 950B/950E 990H 993K 992B 980C 980F 992G 992K 994F 994D 970F 994K 994H

ARTICULATED TRUCK

D44B D35HP D30C D30D D250E II D35C D250E D25D D25C D350E D350D D350C D300E II D550B D300E D300D D400E D400D D400 D40D

WHEELED EXCAVATOR

M330D

ENGINE - INDUSTRIAL

3512B 3406B

INDUSTRIAL ENGINE

C18 3456 3304 3306 3412 3406 3512 3516 3508B C-15 C-16 3508 D398 D399 D379 3516B 3516C 3406E 3406C D342 D343 D348 D349 D346 D398B 3408E 3408B 3408C 3512E 3512B 3512C 3306B D320A D333C 3304B 3412E 3412C D353C D353E D353D C-9 C15 D342C D330C D379B

QUARRY TRUCK

777E 775D 775B 773E 771D 771C

WHEEL SCRAPER

666B 621E 633E 621B 657E 657B 613C 637E 637G 637B 637D 627G 627F 639D 627B 627E 613C II 666 637 657

SPRAY AR

CAT WDS

WINDROW ELEVATOR

WE-851B

TRACTOR

772B 784C 784B 772 776 776D 776C 776B 768C 768B

GAS ENGINE

G333C G398 G399 G379A G342C G3304 G3306 G343 G379 G3512E G3512B G3512J G3520B G3520J G3612 G3616 G3608 G3508J G3508B G353D G3412 G3516J G3408 G3406 G3516B G3512 G3516 G3508

BULLDOZER

4A

PUMPER

SPF343 SCT673 CPT372 SPF743 SPF343C SPT343

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD55B AD60 AD55 AD63 AD30 AD45 AD40

POWER MODULE

PP3516 PM3508 PM3516 PM3512 PM3412 XQG135 PMG3516

LOAD HAUL DUMP

R1600G R1600H R1700G R3000H R1700 II R2900G R1300 R1600 R2900 R1300G R1300G II

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

789G 789D 796 AC 794 AC 793D 773 798 AC 785D 789 798

MOTOR GRADER

120H 120G 16 14 18 120M 120K 120 GC 135H 120M 2 163H 140M 140K 140H 140G 130G 140K 2 143H 12M 3 12M 2 140M 3 140M 2 140 GC 135H NA 163H NA 160M 2 160M 3 120H NA 140H ES 18M3 12M 3 AWD 160H ES 12H NA 16M 120H ES 160 16H 16G 14L 140H NA 150 14M 160M 3 AWD 140 16GC 14H 14G 14E 12H 12G 24H 12M 12K 14M3 120 160K 160H 160G 12F 12E 160M 140M 3 AWD 16H NA 160H NA 16M3 14M-3 12H ES 14H NA 120K 2

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D4E D6D D4E SR D11N D11R D7G2 D7R D7G D7H D9G D9H

ASPHALT PAVER

AP-800 BG-240C AP-900B AP-800D AP-800B BG-260C AP-655C AP-1000B AP-650B BG-2255C BG-225C BG-230D AP-1200

MARINE ENGINE

C32 MARINE 3304 3306 3412 3408 3406 D353E 3516 3512 D353C D353D 3508 3616 C18 C12 D379A 3612 D379B D399 D330A D342C D330C 3508C 3508B D397D 3408B 3408C D375D 3406B 3406C D349 D346 D348 D398A D398B 3516B 3516C 3516E D342 D343 3512C 3512E C280-16 C280-12 3306B 3512B D333A D333C 3412C 3412D 3304B C280-6 C280-8

MARINE AUXILIARY

3512 3508 3608 3516C 3516B 3512C 3512B 3508B 3508C

PIPELAYER

572R

MINING EXCAVATOR

5130 5230

FRONT SHOVEL

235C 5080

VIBRATORY COMPACTOR

CS-323 CP-323

PETROLEUM PACKAGE

3508 C18

MOBILE HYD POWER UNIT

330D L 340D2 L 336D L 336D 330D 330C

RIPPER SCARIFIER

140G 130G 12G 16G

GENERATOR SET

G3520 G3516 G3512 XQ35 G3508 3508 3412C 3304B G3306 3516 C18 C15 3512 C13 G3516B G3516C G3516E 3508C 3508B C4.4 DG50 DG40 DG45 C175-20 C175-16 G3520C G3520B G3520E 3306B 3512C 3512B 3408C DG80 DG70 3406C DG60 G3512E 3516C 3516B 3516E

ENGINE

C9 INDUSTRIAL 3512E 3512B 3512C G3516J 3516C 3516E G3520 G3520J 3512PETROL 3516PETROLEUM

LOCOMOTIVE ENGINE

PR20B 3516 3512 3516C 3516B 3512E 3512C 3512B 3508 3508C 3508B

COLD PLANER

PR-1000C PR-450 PR-750B PR-1000 PM-565

FOREST PRODUCTS

FB221

ELECTRIC ROPE SHOVEL

7495 HF 7495

ENGINE - MACHINE

3516C 3408 3304 3208

CHALLENGER

65 65C 65B 65D 70C

GEN SET ENGINE

3406C 3406B 3408B 3408C 3608 3606 3516B G3520B D398B 3304B 3512B 3306B G3520 G3516B G3508 G3516 G3512 3508B 3306 3304 D379B 3412 3208 3412C 3508 C280-16 D399 3616 3406 3408 3512 3516

RIPPER

4

TRUCK

794 AC 775E 775D 789C 789D 777C 777B 789B 777D 769B 769D 769C 785 789 793 797 793D 793B 793C 69D 773E 773D 797F 785C 785D 797B 773B 785B 769 773 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert