Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits6E-4719: CARTRIDGE KIT
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
6E-4719: CARTRIDGE KIT
6E-4719: CARTRIDGE KIT

Cat® Cartridge Kit (Vane Pump)

Brand: Cat

Product Images
6E-4719: CARTRIDGE KIT
6E-4719: CARTRIDGE KIT

Cat® Cartridge Kit (Vane Pump)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

395-6655: ROTOR
395-6655: ROTORQuantity: 1
009-2062: 63.17mm Internal Diameter O-Ring Seal
009-2062: 63.17mm Internal Diameter O-Ring SealQuantity: 1
6D-7889: 2.62 x 61.6mm 75A FKM O-Ring
6D-7889: 2.62 x 61.6mm 75A FKM O-RingQuantity: 1
Showing 1 to 3 of 3
DescriptionSpecificationsCompatible Models
Specifications for part number 6E-4719

Units of Measure

USMetric
Weight (kg): 0.79
Weight (lb): 1.74
Material: Carbon Steel,Gray (Flake) Iron
Kit Contains: Rotor - 1, Cam Ring - 1, Vane - 12
View More
Compatible Models for part number 6E-4719

INTEGRATED TOOLCARRIER

IT24F IT18F IT28F

LOAD HAUL DUMP

R1300 R1600 R1300G II R1600G R1300G

SOIL COMPACTOR

815F II 815F

WHEEL DOZER

814F 814F II

LANDFILL COMPACTOR

816F II 816F

WHEEL LOADER

924F 966F 960F 950F 970F 966F II 950F II 928F 918F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert