Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Self-aligning spherical plain bearings consist of an inner convex race and an outer concave race that swivel to eliminate stresses on the shaft and bearing assembly due to deflection. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: • With lubrication grooves and holes • Single or double fracture outer race
Application: Cat self-aligning spherical plain bearings are typically used where misalignment, high radial loads and bi-directional axial loads are present. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Self-aligning spherical plain bearings consist of an inner convex race and an outer concave race that swivel to eliminate stresses on the shaft and bearing assembly due to deflection. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: • With lubrication grooves and holes • Single or double fracture outer race
Application: Cat self-aligning spherical plain bearings are typically used where misalignment, high radial loads and bi-directional axial loads are present. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 90.475
Outside Diameter (mm): 187.325
Inside Diameter (mm): 158.75
Length (in): 3.562
Outside Diameter (in): 7.375
Inside Diameter (in): 6.25
Material: Steel Bearing
Units of MeasureUSMetric
Length (mm): 90.475
Outside Diameter (mm): 187.325
Inside Diameter (mm): 158.75
View More
Compatible Models
Compatible Models
Truck
785G785789789C789D789B785C785D785B
Off Highway Truck
789G785D789789D785
Rotary Cutter
RC20
View More
Truck
785G785789789C789D789B785C785D785B
Warranty Information
Return Policy
Parts diagram for 6G-8209
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6G-8209
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6G-8209
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Self-aligning spherical plain bearings consist of an inner convex race and an outer concave race that swivel to eliminate stresses on the shaft and bearing assembly due to deflection. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: • With lubrication grooves and holes • Single or double fracture outer race
Application: Cat self-aligning spherical plain bearings are typically used where misalignment, high radial loads and bi-directional axial loads are present. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6G-8209
Units of Measure
USMetric
Length (mm): 90.475
Outside Diameter (mm): 187.325
Inside Diameter (mm): 158.75
Length (in): 3.562
Outside Diameter (in): 7.375
Inside Diameter (in): 6.25
Material: Steel Bearing
View More
Compatible Models for part number 6G-8209
TRUCK
785G 785 789 789C 789D 789B 785C 785D 785B
OFF HIGHWAY TRUCK
789G 785D 789 789D 785
ROTARY CUTTER
RC20
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.