Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesCaps & PlugsPlugs6H-3616: 8.30mm Inner Diameter Protective Plug
Home
Hoses & TubesCaps & PlugsPlugs
6H-3616: 8.30mm Inner Diameter Protective Plug
6H-3616: 8.30mm Inner Diameter Protective Plug

Cat® 8.30mm Inner Diameter Polyethylene Protective Plug prevents Dirt and Debris from entering

Brand: Cat

fallback-image
6H-3616: 8.30mm Inner Diameter Protective Plug

Cat® 8.30mm Inner Diameter Polyethylene Protective Plug prevents Dirt and Debris from entering

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6H-3616
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6H-3616
Material: Polyolefin Plastic,Plastic Plastic
View More
Compatible Models for part number 6H-3616

PUMPER

SPF343C

GENERATOR

LC20XX LC51XX LC30XX LC31XX

TRUCK ENGINE

C11 C13 C-10 C-12 3176B

INTEGRATED TOOLCARRIER

IT14G2 IT14G IT28G

WHEEL HARVESTER

550B 560B

MATERIAL HANDLER

MH3022 MH3024

WINCH

57H 56H 56

MOTOR GRADER

120 GC

ASPHALT COMPACTOR

CB7 CB16 CB15 CB13 CB10

WHEEL SKIDDER

518C

TRACK-TYPE TRACTOR

D5K LGP D6H II D5R LGP D4K XL D6K2 LGP D5R2 D6F SR D3K XL D6C D6D D6N XL D6N D6E D6H D4 D5 D4K LGP D4K2 LGP D6N LGP D5K2 LGP D3K2 LGP D4K2 XL D6H XL D6H XR D3K2 XL D6K2 XL D5R XL D7G D7H D8L D8N D9L D6K2 D5K XL D5K2 XL D3K LGP

KNUCKLEBOOM LOADER

559

ASPHALT PAVER

AP500 AP655 BG555E PE636 AP-600 AP-800D AP600 AP555F AP500F AP655F AP-600D BB-760 AP-500E AP-300 AP600F AP-655C AP-655D AP-555E AP-300D AP-650B BG600D BG-2255C BG-225C AP555 BG-230D BG655D BG500E

MARINE ENGINE

C4.4 3034

PIPELAYER

PL61

FORESTRY PRODUCTS

FM528 FM528 LL

EXCAVATOR

316F L M315F 312E 312F 312B 312C M317F 320D2 323F 312B L 320D2 GC 317 320GX 315C 323F OEM 312C L 314E CR OTHER 320 GX 313F 320 GC 325F 323F LN 318D2 L 312E L 313F L 314F CR 314E LCR 323F SA 326 GC 320F L 325F LCR 320 325 323 323 GX 318D2 323 GC 315B L 315F LCR M318

ENGINE - GENERATOR SET

C7.1DE200E

VIBRATORY COMPACTOR

CB10 CS-56 CS11 GC CS-54 CS-56B CS-68B CB7 CP-533E CS-323C CS-44 CS-433E CS-663E CS-54B CS-66B CS-78B CS-79B CP-663E CP-433E CS-423E CP12 CS-64B CS-76B CP-323C CP74B CS-533E CS-76 CS-74 CS-74B CP-563E CS-64 CP-64 CB-54B CB-66B CP-54 CP-56 CB-534D CP-44 CP11 GC CB-64B CS12 CS14 CP-76 CP12 GC CP-74 CS78B CS54B CS7 CB-64 CB-54 CB-564D CD-54 CP-54B CS68B CS56B CB-44B CB-68B CB-434D CS79B CP-56B CP-68B CP-573E CP54B CP-74B CS-583E CP76B CS74B CS10 GC CS-573E CS-683E CS-563E CP68B CP56B

MOBILE HYD POWER UNIT

323F OEM

PAVING COMPACTOR

MG630 C13 MARINE

GENERATOR SET

XQP115 DE200E0 C4.4 GEN S C4.4DE110E XQP150 C7.1DE150E DE88GC C7.1 GEN C6.6DE150E XQ230 DE110GC XQP60 C6.6 C7.1 C7.1DE150E0 C4.4 C7.1DE200E DE165GC C4.4XQ100 C7.1 GEN S C4.4XQ80 C4.4DE55E2 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 DE150GC XQP100 C4.4DE110E2

ENGINE

C4.4 C7.1

TRACK LOADER

963 973 943 953 973C 963D 963B 963K 953B 953D

SOIL COMPACTOR

CP44B CP68B CP56B CS64B CS76B CS74B CP7 CP74B CS12 GC CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS44B CS56B CS68B CS66B CS78B CS54B

BACKHOE LOADER

420F2 432F2 430F2 442D 430D 442E 430E 430F 450E 450F 414E 416F2 416 428F2 424D 426 428 424 420 422F 434E 422E 434F 420D 432E 444F 420E 432F 432D 444E 420F 434 430 432 444F2 426 F2 444 440 450 422F2 416E 428F 416F 428D 416D 428E 434F2

WHEEL LOADER

966C 930G 924G 928G 924GZ

TELEHANDLER

TH337C TH82 TH83 TH336C TL943C TH103 TH210 TH215 TH407C TH62 TH63 TH414C TH406C TH514C TH417C

COMPACT WHEEL LOADER

920K 910K 910M 914G2 914 920 914K 914M 914G 918M

FORWARDER

574B 564

GEN SET ENGINE

POWER SYS 3056

CHALLENGER

65C 65E 65D 75E 85E 85D 95E

ENGINE - MACHINE

3054C C4.4 C6.6

RIPPER

953B 977 953 943 7 6 5 8

SKID STEER LOADER

236 248 246

WHEELED EXCAVATOR

M322D MH M314 M315 M320 M318 M319 M316 M317 M317D2 M315D2 M318D M318C M315GC M324D2 MH M318D MH M323F M322D2 M322D M322C M318C MH M315C M315D M316C M316F M316D M320D2 M313C M313D M322D2 MH M314F

PNEUMATIC COMPACTOR

PS-300C CW-16 CW34 PS-360C CW12 CW-34 PF-300C PS-150C

INDUSTRIAL ENGINE

C6.6 C7.1 3054E 3054B 3054C 3056E C4.4 3054 3056 3034

COMPACTOR

CB8 CCS9 CB10 CB13 CB15 CB16

BULLDOZER

6 8SU 7SU 6SU 7S LGP 8S 8U 8R 6A 6S 7A 7S 7U 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert