Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeHardware, Seals, & ConsumablesHardwareFastenersNuts6I-0563: M10X1.5 Thread Hex Flange Nut
BackHome
Hardware, Seals, & ConsumablesHardwareFastenersNuts
6I-0563: M10X1.5 Thread Hex Flange Nut
6I-0563: M10X1.5 Thread Hex Flange Nut
Product Images
6I-0563: M10X1.5 Thread Hex Flange Nut
6I-0563: M10X1.5 Thread Hex Flange Nut
6I-0563: M10X1.5 Thread Hex Flange Nut
6I-0563: M10X1.5 Thread Hex Flange Nut
6I-0563: M10X1.5 Thread Hex Flange Nut

Hex Flange Nut

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 6I-0563
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6I-0563

Description:
Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
These nuts are used where a separate washer is not desirable.

Attributes:
•Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
•Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
•Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
•Coatings that meet special requirements for different applications (RoHS compliant).

Applications:
Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6I-0563

Units of Measure

USMetric

Thickness (mm): 10

Thickness (in): 0.394

Nut Type: Hex Flange

Hand of Thread: RH

Material: Alloy Zinc,Carbon Steel,Other Mixed: Metal-Nonmetal

Coating: Zinc Phosphate + Graphite Antisieze

Class or Grade: ISO 898-2 Class 8

Thread Size (mm): M8

Grade: 10

Material Description: ISO Class 8 or SAE Grade 5 equivilent

Hole Thread Pitch: 1.50

Thread Size (dia x pitch) (mm): M10x1.5

Drive (mm): 15

Drive (in): 0.591

View More
Compatible Models for part number 6I-0563

TRACK-TYPE TRACTOR

D5

MINI HYD EXCAVATOR

307-A

INTEGRATED TOOLCARRIER

IT14G IT28G

WHEELED EXCAVATOR

M315C M316C M313C M322C M318C M318C MH

PNEUMATIC COMPACTOR

PS-300B PF-300B

BACKHOE LOADER

442D 430D 438C 426B 426C 438D 438B 430F 436C 420D 432D 428D 416C 416D 428B 416B 428C 420F

EXCAVATOR

307 323F SA M312 M315

VIBRATORY COMPACTOR

CB-434B

COMPACT WHEEL LOADER

908 914G

WHEEL LOADER

966F II 928G 924H 924G 924GZ 928HZ 930H 924HZ

TELEHANDLER

TH62 TH63 TH350B TH103 TH407C TH337C TH414C TH406C TH336C TH82 TH83 TH514C TH417C

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6I-0563
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6I-0563

Description:
Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
These nuts are used where a separate washer is not desirable.

Attributes:
•Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
•Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
•Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
•Coatings that meet special requirements for different applications (RoHS compliant).

Applications:
Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6I-0563

Units of Measure

USMetric

Thickness (mm): 10

Thickness (in): 0.394

Nut Type: Hex Flange

Hand of Thread: RH

Material: Alloy Zinc,Carbon Steel,Other Mixed: Metal-Nonmetal

Coating: Zinc Phosphate + Graphite Antisieze

Class or Grade: ISO 898-2 Class 8

Thread Size (mm): M8

Grade: 10

Material Description: ISO Class 8 or SAE Grade 5 equivilent

Hole Thread Pitch: 1.50

Thread Size (dia x pitch) (mm): M10x1.5

Drive (mm): 15

Drive (in): 0.591

View More
Compatible Models for part number 6I-0563

TRACK-TYPE TRACTOR

D5

MINI HYD EXCAVATOR

307-A

INTEGRATED TOOLCARRIER

IT14G IT28G

WHEELED EXCAVATOR

M315C M316C M313C M322C M318C M318C MH

PNEUMATIC COMPACTOR

PS-300B PF-300B

BACKHOE LOADER

442D 430D 438C 426B 426C 438D 438B 430F 436C 420D 432D 428D 416C 416D 428B 416B 428C 420F

EXCAVATOR

307 323F SA M312 M315

VIBRATORY COMPACTOR

CB-434B

COMPACT WHEEL LOADER

908 914G

WHEEL LOADER

966F II 928G 924H 924G 924GZ 928HZ 930H 924HZ

TELEHANDLER

TH62 TH63 TH350B TH103 TH407C TH337C TH414C TH406C TH336C TH82 TH83 TH514C TH417C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert