Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsRetaining Pins6L-3961: COTTER
Home
Hardware, Seals, & ConsumablesHardwarePinsRetaining Pins
6L-3961: COTTER
6L-3961: COTTER

Brand: Cat

fallback-image
6L-3961: COTTER

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Generator
SR4
Generator Set
351635123512B3508
Power Module
PM3516PM3512
Vehicular Engine
35163512
Engine
3516CG34063512C
Petroleum Engine
35123516CC15C13C18C11C9C7
Engine - Machine
3116311434083304
Gen Set Engine
330633043516B35083304B35123508B3516
Marine Auxiliary
3516B3512B3508B35123508
Marine Engine
D353E35163512D353CD353D3508D379AD379BD399D330C3508B3306B3512B33043304B3406BD398AD398B3516B
Engine - Industrial
3406B
Industrial Engine
33043306C9.3B3412C18D333C3406E3406CD342D3433126D398B3126B3304B340631163512311435163408E3408B3408CC-15C-16C7C93306B3508D3983456C-9C15C9.3D342CD330C
Gas Engine
G333CG398G399G3306BG379AG342CG3304G3306G343G3412G3408G3406G379
View More
Generator
SR4
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert