Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home6L-9208: IDLER G
Home6L-9208: IDLER G
6L-9208: IDLER G

Cat® Idler Gp-Front

Brand: Cat

Product Images
6L-9208: IDLER G
6L-9208: IDLER G

Cat® Idler Gp-Front

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:

  • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.

Description:

  • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.

Specifications
Specifications
Units of MeasureUSMetric
Tread Diameter (in): 21.89
Diameter (in): 2.1
Length (in): 2.122
Diameter (mm): 53.9
Tread Diameter (mm): 556
Flange Diameter (mm): 590
Material: Anti-Sieze Compound Mixed: Metal,Oil Fluid
Undercarriage Width (mm): 53.9
Height (in): 2.1
Height (mm): 53.9
Shaft Diameter (mm): 53.9
Shaft Diameter (in): 2
Flange Diameter (in): 23.23
Length (mm): 53.9
Units of MeasureUSMetric
Tread Diameter (in): 21.89
Diameter (in): 2.1
Length (in): 2.122
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6L-9208
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6L-9208

Description:

  • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.

View More
Specifications for part number 6L-9208

Units of Measure

USMetric
Tread Diameter (in): 21.89
Diameter (in): 2.1
Length (in): 2.122
Diameter (mm): 53.9
Tread Diameter (mm): 556
Flange Diameter (mm): 590
Material: Anti-Sieze Compound Mixed: Metal,Oil Fluid
Undercarriage Width (mm): 53.9
Height (in): 2.1
Height (mm): 53.9
Shaft Diameter (mm): 53.9
Shaft Diameter (in): 2
Flange Diameter (in): 23.23
Length (mm): 53.9
View More
Compatible Models for part number 6L-9208

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert