Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsSealing Washers6L-9447: Sealing Washer
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsSealing Washers
6L-9447: Sealing Washer
6L-9447: Sealing Washer

Sealing Washer

Brand: Cat

Product Images
6L-9447: Sealing Washer
6L-9447: Sealing Washer
6L-9447: Sealing Washer
6L-9447: Sealing Washer
6L-9447: Sealing Washer

Sealing Washer

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6L-9447
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6L-9447

Units of Measure

USMetric
Outside Diameter (mm): 15.3
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Notes: Dimensions and Material Descriptions provided for reference only.
Material: NBR - Nitrile / Steel
Inside Diameter (mm): 7.6
Fastener size (in): 5/16
Inside Diameter (in): 0.3
Primary Sealing Material: Rubber
Outside Diameter (in): 0.6
View More
Compatible Models for part number 6L-9447

GENERATOR

SR4

WHEEL TRACTOR

613

GENERATOR SET

G3516 G3512

TRUCK ENGINE

1140 1150 3406 1145 1160 1674 1676

MULTI PROCESSOR

MP15 VT30

MARINE POWERTRAIN

C12

PETROLEUM ENGINE

C175-16

MOTOR GRADER

12G 16 140G 12F 16G 14G 14E

GEN SET ENGINE

3145 3406 3160 3150

MARINE ENGINE

3176C 3176B D334 3512E 3196 C-12 C12 D346 D348 3516E

INDUSTRIAL ENGINE

C175-16 D348 3160 D346 3406

SHEAR-DEMOLITION/SCRAP

VHS-30 S320

EXCAVATOR

225

GAS ENGINE

G343 G3516

RIPPER SCARIFIER

140G 12G 16G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert