Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineExhaust SystemMufflers6N-0731: Engine Exhaust Muffler
Home
EngineExhaust SystemMufflers
6N-0731: Engine Exhaust Muffler
6N-0731: Engine Exhaust Muffler

Cat® Engine Exhaust Muffler lowers engine noise and guides exhaust gases through a controlled path to ensure quieter and safer emission discharge

Brand: Cat

Product Images
6N-0731: Engine Exhaust Muffler
6N-0731: Engine Exhaust Muffler
6N-0731: Engine Exhaust Muffler
6N-0731: Engine Exhaust Muffler

Cat® Engine Exhaust Muffler lowers engine noise and guides exhaust gases through a controlled path to ensure quieter and safer emission discharge

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6N-0731
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6N-0731
Width (mm): 495.3
Height (mm): 317.5
Material: Alloy Steel,Carbon Steel
Length (mm): 622.3
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 6N-0731

TRACK-TYPE TRACTOR

D7G

PIPELAYER

571G 572G

TRACK LOADER

977L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert