Cat® Gray iron Casting Muffler Line Exhaust Turbocharger Coupling
Brand: Cat
Product Images
6N-6721: Exhaust Turbocharger Coupling
Cat® Gray iron Casting Muffler Line Exhaust Turbocharger Coupling
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
377-5830 : Turbocharger Exhaust Coupling
Check Price
Description
Description
Exhaust Turbocharger Couplings, also known as exhaust couplings or turbo couplings, are components that connect the exhaust system of a combustion-powered engine to a turbocharger. The coupling is typically made of metal, such as stainless steel or aluminum. The exhaust turbocharger coupling is an essential component in the operation of a turbocharged engine, as it provides a secure and airtight connection between the exhaust system and the turbocharger.
Attributes: • Can withstand the effects of friction and wear over time. • Can withstand high temperatures and pressure. • Allows the turbocharger to efficiently compress the air flowing into the engine, increasing power output and improving fuel efficiency.
Applications: An Exhaust Turbocharger Coupling is used to connect the Muffler Elbow to the Turbocharger.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Exhaust Turbocharger Couplings, also known as exhaust couplings or turbo couplings, are components that connect the exhaust system of a combustion-powered engine to a turbocharger. The coupling is typically made of metal, such as stainless steel or aluminum. The exhaust turbocharger coupling is an essential component in the operation of a turbocharged engine, as it provides a secure and airtight connection between the exhaust system and the turbocharger.
Attributes: • Can withstand the effects of friction and wear over time. • Can withstand high temperatures and pressure. • Allows the turbocharger to efficiently compress the air flowing into the engine, increasing power output and improving fuel efficiency.
Applications: An Exhaust Turbocharger Coupling is used to connect the Muffler Elbow to the Turbocharger.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 1.81
Length (mm): 46
Material: Gray Iron Casting,Gray (Flake) Iron
Outer Diameter (in): 3.66
Outer Diameter (mm): 92.84
Units of MeasureUSMetric
Length (in): 1.81
Length (mm): 46
Material: Gray Iron Casting,Gray (Flake) Iron
View More
Compatible Models
Compatible Models
Wheel Skidder
508
Track-Type Tractor
D3BD3CD4HD5C
Ripper
39534943
Integrated Toolcarrier
IT28IT18BIT28BIT18
Track Loader
953
Bulldozer
4S4PD5C PATLGP5A PATD5C PAT4A
Winch
53555454H
Track Skidder
D4HTSK II
Wheel Loader
G926916926EG916926
View More
Wheel Skidder
508
Warranty Information
Return Policy
Parts diagram for 6N-6721
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6N-6721
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6N-6721
Exhaust Turbocharger Couplings, also known as exhaust couplings or turbo couplings, are components that connect the exhaust system of a combustion-powered engine to a turbocharger. The coupling is typically made of metal, such as stainless steel or aluminum. The exhaust turbocharger coupling is an essential component in the operation of a turbocharged engine, as it provides a secure and airtight connection between the exhaust system and the turbocharger.
Attributes: • Can withstand the effects of friction and wear over time. • Can withstand high temperatures and pressure. • Allows the turbocharger to efficiently compress the air flowing into the engine, increasing power output and improving fuel efficiency.
Applications: An Exhaust Turbocharger Coupling is used to connect the Muffler Elbow to the Turbocharger.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6N-6721
Units of Measure
USMetric
Length (in): 1.81
Length (mm): 46
Material: Gray Iron Casting,Gray (Flake) Iron
Outer Diameter (in): 3.66
Outer Diameter (mm): 92.84
View More
Compatible Models for part number 6N-6721
WHEEL SKIDDER
508
TRACK-TYPE TRACTOR
D3B D3C D4H D5C
RIPPER
3 953 4 943
INTEGRATED TOOLCARRIER
IT28 IT18B IT28B IT18
TRACK LOADER
953
BULLDOZER
4S 4P D5C PATLGP 5A PAT D5C PAT 4A
WINCH
53 55 54 54H
TRACK SKIDDER
D4HTSK II
WHEEL LOADER
G926 916 926E G916 926
View More
Compare Alternate Parts
This part:6N-6721: Exhaust Turbocharger Coupling
Check Price
Length (in)
1.81
Outer Diameter (in)
3.66
Description
Cat® Gray iron Casting Muffler Line Exhaust Turbocharger Coupling
This part:377-5830: Turbocharger Exhaust Coupling
Check Price
Description
Cat® Turbocharger Exhaust Coupling connected to Muffler Elbow to Channel the Exhaust Gases Without Leak
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.