Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals6P-4213: 2mm Thick Steel Shim Pack
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
6P-4213: 2mm Thick Steel Shim Pack
6P-4213: 2mm Thick Steel Shim Pack

Shim Pack

Brand: Cat

Product Images
6P-4213: 2mm Thick Steel Shim Pack
6P-4213: 2mm Thick Steel Shim Pack
6P-4213: 2mm Thick Steel Shim Pack
6P-4213: 2mm Thick Steel Shim Pack
6P-4213: 2mm Thick Steel Shim Pack

Shim Pack

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6P-4213
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6P-4213

Units of Measure

USMetric
Hole Size (in): 0.413
Hole Size (mm): 10.5
Inside Diameter (in): 10.314
Inside Diameter (mm): 262
Material: Shim Steel,Carbon Steel
Outside Diameter (in): 12.204
Outside Diameter (mm): 310
Overall Thickness (in): 0.1
Overall Thickness (mm): 2.55
View More
Compatible Models for part number 6P-4213

WHEEL DOZER

844 854 844H 854G 854K 844K

WHEEL LOADER

990 II 992D 992C 992G 990K 990H 993K 992K 990 993 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert