Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins6S-9277: 79.00mm Long Cross Hole Clevis Pin
Home
Hardware, Seals, & ConsumablesHardwarePinsOther Pins
6S-9277: 79.00mm Long Cross Hole Clevis Pin
6S-9277: 79.00mm Long Cross Hole Clevis Pin

Cat® Cross Hole Clevis Pin

Brand: Cat

Product Images
6S-9277: 79.00mm Long Cross Hole Clevis Pin
6S-9277: 79.00mm Long Cross Hole Clevis Pin
6S-9277: 79.00mm Long Cross Hole Clevis Pin
6S-9277: 79.00mm Long Cross Hole Clevis Pin
6S-9277: 79.00mm Long Cross Hole Clevis Pin

Cat® Cross Hole Clevis Pin

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
A clevis pin is a solid cylindrical pin with a flat cylindrical head on one end and a chamfered edge on the opposite end. Cross hole clevis pins are retained with a cotter pin, while ring groove clevis pins are retained with a retaining ring.

Attributes:
• Pin Type: Cross hole
• Material: Steel
• Pin Diameter: 12.55 mm (0.494 in)
• Head Diameter: 15.90 mm (0.625 in)
• Pin Length: 75.0 mm (2.952 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
A clevis pin is a solid cylindrical pin with a flat cylindrical head on one end and a chamfered edge on the opposite end. Cross hole clevis pins are retained with a cotter pin, while ring groove clevis pins are retained with a retaining ring.

Attributes:
• Pin Type: Cross hole
• Material: Steel
• Pin Diameter: 12.55 mm (0.494 in)
• Head Diameter: 15.90 mm (0.625 in)
• Pin Length: 75.0 mm (2.952 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Pin Type: Cross hole
Material Description: Steel
Pin Diameter (mm): 12.55
Head Diameter (mm): 15.90
Length (mm): 75.0
Pin Diameter (in): 0.494
Head Diameter (in): 0.625
Length (in): 2.952
Material: Alloy Zinc,Carbon Steel
Pin Length (mm): 75
Units of MeasureUSMetric
Pin Type: Cross hole
Material Description: Steel
Pin Diameter (mm): 12.55
View More
Compatible Models
Compatible Models
Track Loader
931C II935C935B931B931C935C II
Backhoe Loader
424B HD424B424B2
Wheel Dozer
844854854K844K
Winch
53
Landfill Compactor
836826836H836K826H826K
Backhoe
931D3
Wheel Loader
966972K972M972972L972 XE966XE966K XE950K962K950M962M990K990993972M XE993K966M XE980K992K972XE966L966K966M994H
Track-Type Tractor
D5K LGPD9D2D1D4D3D6D5D8D7D8TD4K LGPD4K2 LGPD8RD6GCD10T2D6XED10D6K XLD11D8 GCD3K2 XLD6 XED6R XLD4K XLD5K2 LGPD6K2 XLD6K2D3GD3BD3K2 LGPD4BD6K2 LGPD4GD5K XLD8GCD10TD5R2D5K2 XLD3K XLD11TD5GD6RD6TD6ND6R LGPD4K2 XLD6KD3K LGPD6K LGP
Wheel Skidder
535B525515545525B
Asphalt Paver
AP500FAP1055AP500AP-1055FAP655AP655FPE636AP-1000FAP400AP555AP455SE47AP655F LAP600AP600FAP555FAP1000
Ripper
3
Asphalt Screed
SE50 VSE60 VT XWSE47 VSE60VT XWSE50 VTSE47 VTSE60 VSE60 V XW
Bulldozer
3S3P
View More
Track Loader
931C II935C935B931B931C935C II
Warranty Information
Return Policy
Parts diagram for 6S-9277
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert