Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches6T-5814: Two Pole Light Rocker Switch
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
6T-5814: Two Pole Light Rocker Switch
6T-5814: Two Pole Light Rocker Switch

Cat® Two Pole Light Rocker Switch for Control Panel Cab in Electrical and Starting System

Brand: Cat

Product Images
6T-5814: Two Pole Light Rocker Switch
6T-5814: Two Pole Light Rocker Switch
6T-5814: Two Pole Light Rocker Switch
6T-5814: Two Pole Light Rocker Switch
6T-5814: Two Pole Light Rocker Switch

Cat® Two Pole Light Rocker Switch for Control Panel Cab in Electrical and Starting System

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6T-5814
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6T-5814

Units of Measure

USMetric
Length (mm): 49.2
Width (mm): 22.61
Height (mm): 30
Temperature (°C): -40° to 85°
Length (in): 1.937
Width (in): 0.89
Height (in): 1.181
Temperature (°F): -40° to 185°
View More
Compatible Models for part number 6T-5814

TRACK-TYPE TRACTOR

D9R D11R D9N D4C II D10N D9 GC D10R D5C D11N D3C II

CHALLENGER

65B 75 65

RIPPER

3 9

INTEGRATED TOOLCARRIER

IT14F IT14B IT12B

INDUSTRIAL ENGINE

C9

TRACK LOADER

935C II 931C II

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81

BULLDOZER

D5C PATLGP 5A PAT 9U 9SU D5C PAT

WINCH

59N 59L 53 58L

PETROLEUM PACKAGE

TH35-C13T TH31-C9T TH35-C15T TH31-E61 CX31-C9I TH35-C15I TH35-E81 TH31-C9I TH35-C11I TH35-C13I CX31-C13I CX31-C15I

COMPACT WHEEL LOADER

910F 910E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert