Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home6T-6712: SHAFT A
Home6T-6712: SHAFT A
6T-6712: SHAFT A

Brand: Cat

fallback-image
Discontinued
6T-6712: SHAFT A
Contact your dealer for replacement options.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DISCONTINUED
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Track-Type Tractor
D9LD8LD4ED4E SRD10
Ripper
1098
Bulldozer
10S9U8S8U10U9S10C9C8A
Winch
5958
View More
Track-Type Tractor
D9LD8LD4ED4E SRD10
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6T-6712
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6T-6712

We are still working on adding a description for this part.

Specifications for part number 6T-6712

We are still working on adding a specification for this part.

Compatible Models for part number 6T-6712

TRACK-TYPE TRACTOR

D9L D8L D4E D4E SR D10

RIPPER

10 9 8

BULLDOZER

10S 9U 8S 8U 10U 9S 10C 9C 8A

WINCH

59 58

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert