Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits6V-0607: Block & Oil Pan Gaskets Kit - Central Lower Structure
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits6V-0607: Block & Oil Pan Gaskets Kit - Central Lower Structure
6V-0607: Block & Oil Pan Gaskets Kit - Central Lower Structure

Central and Lower Kit

Brand: Cat

Product Images
6V-0607: Block & Oil Pan Gaskets Kit - Central Lower Structure
6V-0607: Block & Oil Pan Gaskets Kit - Central Lower Structure

Central and Lower Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

6F-7062: 12.7mm Inner Diameter Cylinder Block Washer
6F-7062: 12.7mm Inner Diameter Cylinder Block WasherQuantity: 1
8M-7587: 0.035" Thick Engine Oil Pump Bolt Lock
8M-7587: 0.035" Thick Engine Oil Pump Bolt LockQuantity: 2
4N-0699: 0.8mm Thick Flange Gasket
4N-0699: 0.8mm Thick Flange GasketQuantity: 1
4M-2250: 0.8mm Thick Cylinder Block Cover Gasket
4M-2250: 0.8mm Thick Cylinder Block Cover GasketQuantity: 1
8S-1963: Oil Pan Seal Gasket
8S-1963: Oil Pan Seal GasketQuantity: 1
7F-7590: 0.79mm Thick Oil Cooler Lines Gasket
7F-7590: 0.79mm Thick Oil Cooler Lines GasketQuantity: 1
0L-0364: Engine Oil Lines Lock
0L-0364: Engine Oil Lines LockQuantity: 1
2P-8746: 0.78mm Thick Engine Oil Pump Gasket
2P-8746: 0.78mm Thick Engine Oil Pump GasketQuantity: 1
5S-8055: 0.8mm Thick Cylinder Block Cover Gasket
5S-8055: 0.8mm Thick Cylinder Block Cover GasketQuantity: 1
5S-6045: Oil Pan Plate Gasket
5S-6045: Oil Pan Plate GasketQuantity: 1
8S-8874: Single Tab Lock Plate Nut
8S-8874: Single Tab Lock Plate NutQuantity: 1
8M-4432: 3.53 x 26.57mm 70A VMQ O-Ring
8M-4432: 3.53 x 26.57mm 70A VMQ O-RingQuantity: 2
9M-4849: 5.33 x 23.16mm 70A VMQ O-Ring
9M-4849: 5.33 x 23.16mm 70A VMQ O-RingQuantity: 1
8S-0877: 0.79mm Thick Cylinder Block Side Cover Gasket
8S-0877: 0.79mm Thick Cylinder Block Side Cover GasketQuantity: 1
Showing 1 to 14 of 14
DescriptionSpecificationsCompatible Models
Specifications for part number 6V-0607
Kit Contains: Dust cap, plug, fastener, gaskets, seals,
View More
Compatible Models for part number 6V-0607

WHEEL SKIDDER

518

GEN SET ENGINE

3304B

MARINE ENGINE

3304 D330C

INDUSTRIAL ENGINE

3304 D330C

TRACK LOADER

951C 941B 951B 941

MOTOR GRADER

130G 120G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced