Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesCaps & PlugsPlugs6V-3963: 1-5/8-12-2A Thread Magnetic Internal Square Plug
Home
Hoses & TubesCaps & PlugsPlugs
6V-3963: 1-5/8-12-2A Thread Magnetic Internal Square Plug
6V-3963: 1-5/8-12-2A Thread Magnetic Internal Square Plug

Cat® Magnetic Internal Square Plug is a magnetic plug with a square head in the final drive, capturing metal debris from lubricating fluids

Brand: Cat

Product Images
6V-3963: 1-5/8-12-2A Thread Magnetic Internal Square Plug
6V-3963: 1-5/8-12-2A Thread Magnetic Internal Square Plug
6V-3963: 1-5/8-12-2A Thread Magnetic Internal Square Plug
6V-3963: 1-5/8-12-2A Thread Magnetic Internal Square Plug
6V-3963: 1-5/8-12-2A Thread Magnetic Internal Square Plug

Cat® Magnetic Internal Square Plug is a magnetic plug with a square head in the final drive, capturing metal debris from lubricating fluids

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
6V-39636V-3963
6M-91556M-9155
2M-97802M-9780
View All Parts
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert