Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Bearings6V-4635: 54.86mm Outer Diameter Cone Bearing
Home
DrivetrainTransmissions & ComponentsTransmission Bearings
6V-4635: 54.86mm Outer Diameter Cone Bearing
6V-4635: 54.86mm Outer Diameter Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Product Images
6V-4635: 54.86mm Outer Diameter Cone Bearing
6V-4635: 54.86mm Outer Diameter Cone Bearing
6V-4635: 54.86mm Outer Diameter Cone Bearing
6V-4635: 54.86mm Outer Diameter Cone Bearing
6V-4635: 54.86mm Outer Diameter Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-4635
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6V-4635

Units of Measure

USMetric
Inside Diameter (mm): 28.575
Width (mm): 19.355
Inside Diameter (in): 1.125
Width (in): 0.762
Material: Alloy Steel
View More
Compatible Models for part number 6V-4635

TRACK LOADER

973K

SOIL COMPACTOR

815K 815

BACKHOE LOADER

438 436 426B 438B 416 426 428 436B 428B 416B

MATERIAL HANDLER

MH3037

WHEEL DOZER

814K 814

COLD PLANER

PM-465

MOTOR GRADER

16GC

LANDFILL COMPACTOR

816K 816

TELEHANDLER

RTC60 RT60 RT50SA RT50

WHEEL LOADER

980 XE 982XE 980K HLG 980XE 924G 972G 980H 980G 980L 980K 980M 966 GC 814K 924GZ 980 982 966G 994F 994H 982 XE 982M

HYDRAULIC SHOVEL

6015B 6015 6040

TRACK-TYPE TRACTOR

D3K2 LGP D2 D1 D8 D7 D8T D4K2 LGP D5K2 XL D3K2 XL D4K2 XL D5K2 LGP

EXPANDED MINING PRODUCTS

LD350

VIBRATORY COMPACTOR

CS-56 CS-54 CP-54 CP-56 CP-533D CP-533C CP-533E CS-533C CS-533D CS-533E CP-563E CP-563D CS-531D CS-563C CS-563D CP-563C CS-563E CS-531C

SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert