This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
DE1400DE500G3520G3516G3512G35083508D1500XQ1140D500GCC13GENSETDE605GCDG500D400GC35163512DE660GCD300GCC18 GEN SEXQ425D1250DE600SGCD550GCD1000D600 GCG3516H3508BC9D450GCDE1250S3516B GEND350GCXQP300C18 I6XQP310DE450SGCD250GCG3406C13 XQ375DE630C18 GENSETC13 XQ350XQ60G3412DG400DE450GCC15 GENSETC32 GEN SETDE715GCC18C15C13C32 GENSETC15 I6DE550GCC18 MARINE GSDG450C9.3DE1500DE400SGCC18 GEN SETDE1000SC9 GEN SETDG350C27DE350SGCXQ330C32D800C15 GEN SEDE400GCDE500SGCDE1250G3520H3512BDE500GC3516C3516B3516E
773G LRC775G775F777C777B777D777G777F775G OEM785797770G795F XQ793D772G773G797F773F797B772770775G LRC794 AC772G OEM789D770G OEM785G773G OEM795F AC
Powertrain
TR43E44-C13BLTR43M44-C13BTR35E44-C9.3B
Compactor
CD10CCS9CD8
Track-Type Loader
973
View More
Generator
SR4BXQ330SR500XQP500XQP550SR4SR5LC51XX
Warranty Information
Return Policy
Parts diagram for 6V-5063
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-5063
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-5063
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
345B II 349D L 324D 336D2 L 374F L 322C 385C FS 345B 345C 345D 349F L 385C L 325D L 317 315 313 374D L 336F L XE 349D 336E L 325C 349E 325D 336E H 349F 340F 345B L 329D LN 336F LN XE M325D MH 385C 345D L 365C L 345B II MH 317 GC 365C 365B 349F LXE 325D FM LL 390D 390F 336E LNH 315 GC 349E L VG 349 GC 325D FM 349D2 336D2 568 FM 352 UHD 340 313 GX 349 345 313 GC 324D FM 349D2 L 352 350 355 336 329D 395 325D MH 365B II 324D LN 374 345C MH 345 GC 336D 336E 336F 326D L 336F XE 349E L 325C L 3101 352F XE VG 336 MHPU 352F-VG M325C 365C L MH 336D L FM568 324D L 352F 324D FM LL 336F L 374F 345C L 318 GC 336F LNXE 336F LN 390F L 365B L M325D L MH 336E LN 336E LH 316 GC MH3295 316 GX 390D L 340MHPU 325C FM 340F L UHD 330D L 350 OEM 328D LCR 329D L 340F L LRE 330D LN 568 FM LL 345D L VG 312 GX 312 GC 385C L MH 322C FM
329D L 365C L 390F 349D L 385C L 336D L 349E L HVG 325C 349E 325D 345D 345C 336E HVG 324D LN 349D2 345C L 385C 350MHPU 352FMHPU 336FMHPU 325D L TH43-C18 336F 336E 330D