Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsPliers6V-6192: Joint Plier
Home
Workshop SuppliesToolsPliers
6V-6192: Joint Plier
6V-6192: Joint Plier

Cat® Steel Joint Plier facilitates secure install and remove of the piston and connecting rod components

Brand: Cat

Product Images
6V-6192: Joint Plier
6V-6192: Joint Plier

Cat® Steel Joint Plier facilitates secure install and remove of the piston and connecting rod components

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 6V-6192

Units of Measure

USMetric
Material Description: Steel
Length (mm): 208
Length (in): 8.2
Type: A
Material: Carbon Steel,Coating Mixed: Nonmetallic,PVC Plastic
Vinyl Grip: Yes
Finish: Black Oxide
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert