Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab DoorsCab Door Handles6V-7501: Cab Door Handle
Home
CabsCab DoorsCab Door Handles
6V-7501: Cab Door Handle
6V-7501: Cab Door Handle

Cat® Cab Non-Locking Door Handle for Motor Graders

Brand: Cat

Product Images
6V-7501: Cab Door Handle
6V-7501: Cab Door Handle
6V-7501: Cab Door Handle
6V-7501: Cab Door Handle
6V-7501: Cab Door Handle

Cat® Cab Non-Locking Door Handle for Motor Graders

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Handles, such as 6V-7501, are used for operating cab doors.

These handles are the primary component for doors, and other equipment, to work effectively and they are designed with the quality you expect for your equipment.

Attributes:
• Material: Plastic
• Color: Black
• Length: 184 mm (7.2 in)
• Handle assembly are ergonomically designed for ease of operator use
• Assembly consists of base, retainer ring and handle

Application:
Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Handles, such as 6V-7501, are used for operating cab doors.

These handles are the primary component for doors, and other equipment, to work effectively and they are designed with the quality you expect for your equipment.

Attributes:
• Material: Plastic
• Color: Black
• Length: 184 mm (7.2 in)
• Handle assembly are ergonomically designed for ease of operator use
• Assembly consists of base, retainer ring and handle

Application:
Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Aluminum, Plastic and Steel,Sealants / Adhesives Adhesive
Color: Black
Length (mm): 184
Width (mm): 68
Height (mm): 132
Length (in): 7.2
Width (in): 2.7
Height (in): 5.2
Units of MeasureUSMetric
Material: Aluminum, Plastic and Steel,Sealants / Adhesives Adhesive
Color: Black
Length (mm): 184
View More
Compatible Models
Compatible Models
Motor Grader
12G140G130G120G14G16G
Ripper Scarifier
16G
View More
Motor Grader
12G140G130G120G14G16G
Warranty Information
Return Policy
Parts diagram for 6V-7501
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-7501
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-7501

Description:
Handles, such as 6V-7501, are used for operating cab doors.

These handles are the primary component for doors, and other equipment, to work effectively and they are designed with the quality you expect for your equipment.

Attributes:
• Material: Plastic
• Color: Black
• Length: 184 mm (7.2 in)
• Handle assembly are ergonomically designed for ease of operator use
• Assembly consists of base, retainer ring and handle

Application:
Consult your owner's manual or contact your local Cat dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6V-7501

Units of Measure

USMetric
Material: Aluminum, Plastic and Steel,Sealants / Adhesives Adhesive
Color: Black
Length (mm): 184
Width (mm): 68
Height (mm): 132
Length (in): 7.2
Width (in): 2.7
Height (in): 5.2
View More
Compatible Models for part number 6V-7501

MOTOR GRADER

12G 140G 130G 120G 14G 16G

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert