Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6V-7729: M20-2.5 x 40mm Hex Head Bolt
BackHome
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
6V-7729: M20-2.5 x 40mm Hex Head Bolt
6V-7729: M20-2.5 x 40mm Hex Head Bolt
Product Images
6V-7729: M20-2.5 x 40mm Hex Head Bolt
6V-7729: M20-2.5 x 40mm Hex Head Bolt
6V-7729: M20-2.5 x 40mm Hex Head Bolt
6V-7729: M20-2.5 x 40mm Hex Head Bolt
6V-7729: M20-2.5 x 40mm Hex Head Bolt

Metric

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 6V-7729
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-7729

Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6V-7729

Units of Measure

USMetric

Bolt Length (in): 1.575

Thread Size (dia x pitch) (mm): M20x2.5

Bolt Length (mm): 40

Bolt Type: Hex Head

Coating: Zinc Phosphate + Oil

Grip Length (in): 0.295

Grip Length (mm): 7.5

Material: Steel,Low Alloy Steel,Carbon Steel,Alloy Mixed: Metal,Alloy Zinc

Material Description: ISO 898-1 Class 10.9. Head Marking - 10.9 (1040 MPa Ultimate Tensile Strength)

Thread Size (in - TPI) (in): M20-2.5

Hand of Thread: RH

Class or Grade: ISO 898-1 Class 10.9

Locking Feature: None

View More
Compatible Models for part number 6V-7729

LOG LOADR FORST MACH

558

TRUCK

794 AC 793F OEM 777F

EXCAVATOR

323

OFF HIGHWAY TRUCK

793F

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-7729
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-7729

Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6V-7729

Units of Measure

USMetric

Bolt Length (in): 1.575

Thread Size (dia x pitch) (mm): M20x2.5

Bolt Length (mm): 40

Bolt Type: Hex Head

Coating: Zinc Phosphate + Oil

Grip Length (in): 0.295

Grip Length (mm): 7.5

Material: Steel,Low Alloy Steel,Carbon Steel,Alloy Mixed: Metal,Alloy Zinc

Material Description: ISO 898-1 Class 10.9. Head Marking - 10.9 (1040 MPa Ultimate Tensile Strength)

Thread Size (in - TPI) (in): M20-2.5

Hand of Thread: RH

Class or Grade: ISO 898-1 Class 10.9

Locking Feature: None

View More
Compatible Models for part number 6V-7729

LOG LOADR FORST MACH

558

TRUCK

794 AC 793F OEM 777F

EXCAVATOR

323

OFF HIGHWAY TRUCK

793F

View More
Compare Alternate Parts
6V-7729
This part:
6V-7729: M20-2.5 x 40mm Hex Head Bolt
Bolt Length (in)

1.575

Grip Length (in)

0.295

Thread Size (in - TPI) (in)

M20-2.5

Description

Metric

627-7266
This part:
627-7266: FASTENER BIN KIT; M20 METRIC-COARSE

Description

Metric-Coarse Fastener Bin Kit, M20, 6 Assorted Lengths, 8 Part Numbers, 195 Pieces, Phosphate and Oil Coating

Related parts
6V-7742: M20 x 2.5mm Hex Nut
6V-7742: M20 x 2.5mm Hex Nut

Cat® M20 Steel Hexagonal Plain Nut

Check Price
198-4769: M20 ID Steel Flat Washer
198-4769: M20 ID Steel Flat Washer

Cat® 10mm Thick Flat Hard Washer

Check Price
6V-7688: M20 x 2.5mm Hex Lock Nut
6V-7688: M20 x 2.5mm Hex Lock Nut

Metric

Check Price
8T-3282: M20 ID Steel Flat Washer
8T-3282: M20 ID Steel Flat Washer

Cat® A Hard Washer designed for M20 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert