Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsBasic ComponentsCircuit Breakers & Fuses6V-7802: 10 Amp Fuse
Home
Electrical & ElectronicsBasic ComponentsCircuit Breakers & Fuses
6V-7802: 10 Amp Fuse
6V-7802: 10 Amp Fuse

10 Amp Fuse

Brand: Cat

Product Images
6V-7802: 10 Amp Fuse
6V-7802: 10 Amp Fuse
6V-7802: 10 Amp Fuse
6V-7802: 10 Amp Fuse
6V-7802: 10 Amp Fuse

10 Amp Fuse

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat fuses provide protection for electrical components in Cat machines.

Attributes:
• Fast acting, ceramic tube
• Max Voltage Rating: 600
• Current Rating: 10 Amp

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat fuses provide protection for electrical components in Cat machines.

Attributes:
• Fast acting, ceramic tube
• Max Voltage Rating: 600
• Current Rating: 10 Amp

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Diameter (mm): 10
Length (mm): 38
Diameter (in): 0.40
Length (in): 1.50
Units of MeasureUSMetric
Diameter (mm): 10
Length (mm): 38
Diameter (in): 0.40
View More
Compatible Models
Compatible Models
Gen Set Engine
G35203512BG3516C
Generator
SR5
Generator Set
C6.6C15 I6C9C273412CG3520C32D1500G3516C175-2034123456G3512C32 GEN SETC175-163406C3516C GENC7.13516B GENG3516BC18 I6G3516HG3520C3516C3516C18G3512HG3520E3516BC153512G3520H3516E3512C3512B
Power Module
PM3456
Engine
G3520G3520HG3516H
Industrial Engine
3512B3512C
Quick Coupler
HEX-WEDGE
Petroleum Engine
3512E3512C3512B
Gas Engine
G3512HG3512EG3516C
Petroleum Gen Set
3512C
View More
Gen Set Engine
G35203512BG3516C
Warranty Information
Return Policy
Parts diagram for 6V-7802
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert