Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsScrewdrivers6V-7934: Phillips Screwdriver
Home
Workshop SuppliesToolsScrewdrivers
6V-7934: Phillips Screwdriver
6V-7934: Phillips Screwdriver

Cat® Steel Phillips Head Screwdriver with Plastic Handle

Brand: Cat

Product Images
6V-7934: Phillips Screwdriver
6V-7934: Phillips Screwdriver

Cat® Steel Phillips Head Screwdriver with Plastic Handle

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 6V-7934

Units of Measure

USMetric
Material Description: Steel
Length (in): 8.41
Material: Carbon Steel
Size (mm): No. 2 Phillips tip, 213.6 long
Overall Length (in): 8.4
Overall Length (mm): 213.6
Size (in): No. 2 Phillips tip, 8.41long
Tip Shape: Phillips
Tip Size (in): No. 2
Handle Material: Black Plastic
Length (mm): 213.6
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert