Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHydraulicsOther Hydraulic Components6V-8740: Adapter-Straight
Home
HydraulicsOther Hydraulic Components
6V-8740: Adapter-Straight
6V-8740: Adapter-Straight

Fluid Carrying Straight Adapter (ORFS)

Brand: Cat

Product Images
6V-8740: Adapter-Straight
6V-8740: Adapter-Straight
6V-8740: Adapter-Straight
6V-8740: Adapter-Straight
6V-8740: Adapter-Straight

Fluid Carrying Straight Adapter (ORFS)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
6V-9746
6V-9746: 1.78 x 18.94mm 90A NBR O-Ring
Check Price
5K-9090
5K-9090: 1.78 X 27.22mm 90A NBR O-Ring
Check Price
228-7092
228-7092: 1.78 x 18.94mm 90A FKM O-Ring
Check Price
228-7093
228-7093: 1.78 x 23.66mm 90A FKM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert