Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts6V-8801: 3/8''-16 Hex Nut
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts
6V-8801: 3/8''-16 Hex Nut
6V-8801: 3/8''-16 Hex Nut

Cat® 0.375" Steel Hexagonal Plain Nut

Brand: Cat

Product Images
6V-8801: 3/8''-16 Hex Nut
6V-8801: 3/8''-16 Hex Nut
6V-8801: 3/8''-16 Hex Nut
6V-8801: 3/8''-16 Hex Nut
6V-8801: 3/8''-16 Hex Nut

Cat® 0.375" Steel Hexagonal Plain Nut

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
6V-88016V-8801
3J-19073J-1907
3K-03603K-0360
View All Parts
Related parts
4L-6454
4L-6454: 3/8''-16 x 1'' Hex Head Bolt
Check Price
7F-1866
7F-1866: 3/8 -16 Threaded Bolt
Check Price
5P-1075
5P-1075: 3/8" ID Steel Flat Washer
Check Price
8T-9378
8T-9378: 3/8''-16 x 4'' Hex Head Bolt
Check Price
8T-4896
8T-4896: 3/8" ID Steel Flat Washer
Check Price
8T-2501
8T-2501: 3/8''-16 x 2'' Hex Head Bolt
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert