To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeWorkshop SuppliesToolsTools Boxes6V-9449: Plastic Carrying Case
BackHome
Workshop SuppliesToolsTools Boxes6V-9449: Plastic Carrying Case
6V-9449: Plastic Carrying Case
Product Images
6V-9449: Plastic Carrying Case
Cat® Plastic Carrying Case for caes calibration tool
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Attributes: • Handle: Yes • Material: HDPE • Number of Latches: 2 • Color: Black • Impact-resistant • Textured surface to prevent scratches
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6V-9449
Units of Measure
USMetric
Depth (D) (Interior) (in): 3.50
Interior Length C (mm): 187
Length (C) (Exterior) (mm): 203
Depth (E) (Interior) (in): 3.25
Length (B) (Exterior) (mm): 395
Material: Polyethylene Plastic,Polyolefin Plastic
Interior Length C (in): 7.38
Interior Depth E (mm): 82.5
Exterior Depth E (in): 3.96
Length (B) (Exterior) (in): 15.56
Handle Material: Yes
Length (C) (Exterior) (in): 8.00
Exterior Depth E (mm): 101
Exterior Length C (mm): 203
Exterior Length A (mm): 470
Exterior Length C (in): 8.00
Interior Length A (in): 17.00
Exterior Length A (in): 18.50
Interior Depth D (in): 3.5
Length (A) (Exterior) (in): 18.50
Length (A) (Exterior) (mm): 470
Depth (E) (Interior) (mm): 82.5
Interior Length A (mm): 432
Depth (D) (Exterior) (in): 4.00
Depth (E) (Exterior) (mm): 101
Depth (D) (Interior) (mm): 89
Depth (D) (Exterior) (mm): 102
Length (A) (Interior) (mm): 432
Length (C) (Interior) (in): 7.38
Interior Length B (mm): 330
Depth (E) (Exterior) (in): 3.96
Length (A) (Interior) (in): 17.00
Length (B) (Interior) (mm): 330
Depth (mm): 102
Interior Length B (in): 13.00
Number of Latches: Two
Interior Depth D (mm): 102
Exterior Depth D (in): 4.00
Length (C) (Interior) (mm): 187
Length (B) (Interior) (in): 13.00
Exterior Depth D (mm): 102
Color: Black
Exterior Length B (mm): 395
Exterior Length B (in): 15.56
Interior Depth E (in): 3.25
Length (mm): 470
View More
Compatible Models for part number 6V-9449
We currently do not have compatibility information for this part.
DescriptionSpecifications
Description for part number 6V-9449
Description: Plastic case for general storage.
Attributes: • Handle: Yes • Material: HDPE • Number of Latches: 2 • Color: Black • Impact-resistant • Textured surface to prevent scratches
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6V-9449
Units of Measure
USMetric
Depth (D) (Interior) (in): 3.50
Interior Length C (mm): 187
Length (C) (Exterior) (mm): 203
Depth (E) (Interior) (in): 3.25
Length (B) (Exterior) (mm): 395
Material: Polyethylene Plastic,Polyolefin Plastic
Interior Length C (in): 7.38
Interior Depth E (mm): 82.5
Exterior Depth E (in): 3.96
Length (B) (Exterior) (in): 15.56
Handle Material: Yes
Length (C) (Exterior) (in): 8.00
Exterior Depth E (mm): 101
Exterior Length C (mm): 203
Exterior Length A (mm): 470
Exterior Length C (in): 8.00
Interior Length A (in): 17.00
Exterior Length A (in): 18.50
Interior Depth D (in): 3.5
Length (A) (Exterior) (in): 18.50
Length (A) (Exterior) (mm): 470
Depth (E) (Interior) (mm): 82.5
Interior Length A (mm): 432
Depth (D) (Exterior) (in): 4.00
Depth (E) (Exterior) (mm): 101
Depth (D) (Interior) (mm): 89
Depth (D) (Exterior) (mm): 102
Length (A) (Interior) (mm): 432
Length (C) (Interior) (in): 7.38
Interior Length B (mm): 330
Depth (E) (Exterior) (in): 3.96
Length (A) (Interior) (in): 17.00
Length (B) (Interior) (mm): 330
Depth (mm): 102
Interior Length B (in): 13.00
Number of Latches: Two
Interior Depth D (mm): 102
Exterior Depth D (in): 4.00
Length (C) (Interior) (mm): 187
Length (B) (Interior) (in): 13.00
Exterior Depth D (mm): 102
Color: Black
Exterior Length B (mm): 395
Exterior Length B (in): 15.56
Interior Depth E (in): 3.25
Length (mm): 470
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.